(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 mm × 20 m, Fixing Tape (for Temporary Cord)

100 mm × 20 m, Fixing Tape (for Temporary Cord)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The photograph shows the representative image of the product.

Specifications of EA944NZ-100

  • Materials
    Base material: Polyethylene cloth adhesive agent: Acrylic type
  • Width
    100mm
  • Length
    20m
  • Thickness
    0.17mm
  • Tape color
    Black
Part Number
EA944NZ-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 862.00

FASTENING TAPE 1 Piece(s) 22 Day(s)

Basic Specifications

  • Materials
    Base material: Polyethylene cloth adhesive agent: Acrylic type
  • Width
    100mm
  • Length
    20m
  • Thickness
    0.17mm
  • Tape color
    Black

Product Description

[Product Specifications]
·Materials: Base material: Polyethylene cloth, adhesive agent: Acrylic type
·Tape color: Black
·Adhesive is attached to both ends of the tape for a width of 25 mm, and no adhesive is attached to the center part of 50 mm.
·Ideal for wiring cord installation such as temporary construction, stage, event setup, and acoustic construction.
·Adhesive sticks to the cord.
·Width: 100 mm
·Length: 20 m
·Thickness: 0.17 mm

Specifications of EA944NZ-100

  • Materials
    Base material: Polyethylene cloth adhesive agent: Acrylic type
  • Width
    100mm
  • Length
    20m
  • Thickness
    0.17mm
  • Tape color
    Black
Part Number
EA944NZ-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 862.00

FASTENING TAPE 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1