(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1.0 × 3 m / 1.0 mm, Protective Covering Cloth

1.0 × 3 m / 1.0 mm, Protective Covering Cloth

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The photograph shows the representative image of the product.

Specifications of EA911BA-10

  • Thickness(mm)
    1
  • Width × Length(m)
    1×3
  • Materials
    Surface: Recycled felt; Back side: Polyethylene film
  • Width
    1000mm
  • Product detail type
    Protective covering cloth
Part Number
EA911BA-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 532.00

CURING CLOTH 1 Piece(s) 12 Day(s)

Basic Specifications

  • Thickness(mm)
    1
  • Width × Length(m)
    1×3
  • Materials
    Surface: Recycled felt; Back side: Polyethylene film
  • Width
    1000mm
  • Product detail type
    Protective covering cloth

Product Description

[Product Specifications]
·Materials: Surface: Recycled felt; Back side: Polyethylene film
·For preventing scratches and stains on walls, floors, etc., and as an underlay when placing goods during work.
·Width: 1000 mm
·Length: 3 m
·Thickness: 1 mm

Specifications of EA911BA-10

  • Thickness(mm)
    1
  • Width × Length(m)
    1×3
  • Materials
    Surface: Recycled felt; Back side: Polyethylene film
  • Width
    1000mm
  • Product detail type
    Protective covering cloth
Part Number
EA911BA-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 532.00

CURING CLOTH 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1