(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA911BA-33 |
EA911BA-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width × Length (m) |
Width |
---|---|---|---|---|---|---|---|
฿ 5,284.00 |
CURING SHEET | 1 Piece(s) | 12 Day(s) | 1×50 | 1000mm | ||
฿ 8,857.00 |
CURING SHEET | 1 Piece(s) | 12 Day(s) | 1.8×50 | 1800mm |
[Product Specifications]
·Materials: Polyethylene
·For covering things that should avoid dust, etc.
·Length: 50 m
·Thickness: 0.1 mm
Part Number |
---|
EA911BA-33 |
EA911BA-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width × Length (m) |
Width |
---|---|---|---|---|---|---|---|
฿ 5,284.00 |
CURING SHEET | 1 Piece(s) | 12 Day(s) | 1×50 | 1000mm | ||
฿ 8,857.00 |
CURING SHEET | 1 Piece(s) | 12 Day(s) | 1.8×50 | 1800mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?