(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Floor Protective Covering Sheet

Floor Protective Covering Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The photograph shows the representative image of the product.

Specifications of EA911BA-51

  • Product Type
    Protective sheet
  • Thickness(mm)
    0.1
  • Color
    White
  • Shape
    Rolled Type
  • Materials
    Polyethylene
  • Width
    1800mm
Part Number
EA911BA-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width

฿ 7,489.00

CURING SHEET 1 Piece(s) 12 Day(s) White 1800mm

Basic Specifications

Product Description

[Product Specifications]
·Materials: Polyethylene
·A lightweight one-way type cloth.
·For simple protective covering of architecture, building construction, civil engineering, and other construction works.
·Length: 100 m
·Thickness: 0.1 mm

Specifications of EA911BA-51

  • Product Type
    Protective sheet
  • Thickness(mm)
    0.1
  • Color
    White
  • Shape
    Rolled Type
  • Materials
    Polyethylene
  • Width
    1800mm
Part Number
EA911BA-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width

฿ 7,489.00

CURING SHEET 1 Piece(s) 12 Day(s) White 1800mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1