(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)

0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The photograph shows the representative image of the product.

Specifications of EA911BB-61

  • Product Type
    Protective sheet
  • Width × Length(m)
    0.75×1.5
  • Color
    Blue
  • Shape
    Folding Type
  • Materials
    Surface: PP 1.3 times foam sheet; Back side: EVA 1.3 times foam sheet (vinyl acetate)
Part Number
EA911BB-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,887.00

CURING BOARD 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Product Specifications]
·Materials: Surface: PP 1.3 times foam sheet; Back side: EVA 1.3 times foam sheet (vinyl acetate)
·Antistatic treatment that does not easily attract dust
·The front is embossed and the back is anti-slip with EVA and can be folded
·Can be folded with ruled lines. Convenient to carry and in-vehicle.
·With anti-slip processing, less protective covering tape is required to fix on the floor.
·Size: 750 × 1500
·Thickness: 3 mm

Specifications of EA911BB-61

  • Product Type
    Protective sheet
  • Width × Length(m)
    0.75×1.5
  • Color
    Blue
  • Shape
    Folding Type
  • Materials
    Surface: PP 1.3 times foam sheet; Back side: EVA 1.3 times foam sheet (vinyl acetate)
Part Number
EA911BB-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,887.00

CURING BOARD 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1