1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AquaREVO Drill Regular (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Newly developed REVO-D coat with excellent corrosion and abrasion resistance. Additionally, ultra-smooth processing delivers smooth cutting chip expulsion.
· Straight blade shape distributes stress and improves resistance to corner breaking. Newly developed carbide base material balances hardness and toughness.
· High-grade machining of tough and difficult-to-cut materials without impacting efficiency.

Part Number
AQRVDR0330
AQRVDR0510
AQRVDR0520
AQRVDR0750
AQRVDR1600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
shank diameter Ds
(mm)
Tip diameter Overall Length L
(mm)
Shank length ℓs
(mm)

฿ 3,103.00

DRILL 1 Piece(s) 16 Day(s) 103.3602561.28238.7

฿ 4,185.00

DRILL 1 Piece(s) 16 Day(s) -5.1824040.86030.9

฿ 4,185.00

DRILL 1 Piece(s) 16 Day(s) -5.2824040.86030.8

฿ 3,840.41

DRILL 1 Piece(s) 6 Day(s) -7.5914630.44929.3

฿ 7,378.56

DRILL 1 Piece(s) 6 Day(s) -1616299163.316262

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide With/without Oil Hole NA
Coating Y/N Available Coating Type Other Number of flutes 2
tip angle(Degree) 135 Diameter tolerance(mm) h7 Shank diameter tolerance h6