(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Precision Tubing Pump (Feedback Control) (4-802-02)

High-Precision Tubing Pump (Feedback Control) (4-802-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-802-01 SALE
4-802-02 SALE
4-802-03 SALE
4-802-04 SALE
4-802-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Compatible Tube Outer Diameter
(mm)
Compatible Tube I.D. Power Supply Flow rate accuracy
(%)
Motor Timer function Accessory Internal Capacity

฿ 131,623.00

฿ 108,391.54

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 140,701.00

฿ 115,867.27

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 158,856.00

฿ 130,817.92

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 167,933.00

฿ 138,292.83

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 - ø 5mm 100 to 240 V AC, 50/60 Hz (2P plug) ±1.5% Stepping Motor Up to 12 hours H-type dedicated tube cartridge, AC adapter, communication cable (for communication between scale and pump), electronic scale 1 pc.

฿ 179,281.00

฿ 147,637.90

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 - ø 5mm 100 to 240 V AC, 50/60 Hz (2P plug) ±1.5% Stepping Motor Up to 12 hours H-type dedicated tube cartridge, AC adapter, communication cable (for communication between scale and pump), electronic scale 1 pc.

Basic Specifications

Product Description

Measures flow rate to control the pump.
Pump motor output control performed based on flow rate of supplied solution, enabling highly accurate flow rate adjustments.
The desired flow rate can be set digitally.
Solution density can be input to the scale, enabling accurate flow rate measurements.
Uses a stepper motor that boasts excellent rotational-speed (flow-rate) stability, repeatability and durability.
The maximum capacity of the included scale can be selected based on the gross volume of solution used.

Part Number
4-802-01 SALE
4-802-02 SALE
4-802-03 SALE
4-802-04 SALE
4-802-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Compatible Tube Outer Diameter
(mm)
Compatible Tube I.D. Power Supply Flow rate accuracy
(%)
Motor Timer function Accessory Internal Capacity

฿ 131,623.00

฿ 108,391.54

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 140,701.00

฿ 115,867.27

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 158,856.00

฿ 130,817.92

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 ø 7 - - - - - - 1 pc.

฿ 167,933.00

฿ 138,292.83

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 - ø 5mm 100 to 240 V AC, 50/60 Hz (2P plug) ±1.5% Stepping Motor Up to 12 hours H-type dedicated tube cartridge, AC adapter, communication cable (for communication between scale and pump), electronic scale 1 pc.

฿ 179,281.00

฿ 147,637.90

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 - ø 5mm 100 to 240 V AC, 50/60 Hz (2P plug) ±1.5% Stepping Motor Up to 12 hours H-type dedicated tube cartridge, AC adapter, communication cable (for communication between scale and pump), electronic scale 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1