(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4597-21-20 |
1-4597-22-20 |
1-4597-23-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Part Number | Additional functionality | Timer Function | Program Function |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,053.00 ฿ 20,042.40 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-1000A | Timer Function: Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | - | - | ||
฿ 28,470.00 ฿ 22,776.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-2000A | - | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | ||
฿ 31,885.00 ฿ 25,508.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-3000A | Upper and lower limit temperature alarm / data storage / communication function: PC output (USB) compatible with external temperature sensor / alarm signal output | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | Program Function: (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) |
·Equipped with 4 types of timer functions (ON, OFF, ON/OFF, SET).
·Equipped with self-diagnostic functions such as heater anomaly detection and sensor anomaly detection.
·The microcontroller PID control system achieves high precision temperature control.
Part Number |
---|
1-4597-21-20 |
1-4597-22-20 |
1-4597-23-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Part Number | Additional functionality | Timer Function | Program Function |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,053.00 ฿ 20,042.40 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-1000A | Timer Function: Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | - | - | ||
฿ 28,470.00 ฿ 22,776.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-2000A | - | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) | ||
฿ 31,885.00 ฿ 25,508.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TC-3000A | Upper and lower limit temperature alarm / data storage / communication function: PC output (USB) compatible with external temperature sensor / alarm signal output | Setting range / 1 minute to 99 hours 59 minutes (1 minute unit) / set value memory function / key lock function / auto tuning function | Program Function: (1) Number of steps / maximum 8 steps (2) number of repeats / maximum 9,999 times (3) setting resolution / temperature 0.1°C, time 1 minute (4) time setting range / 1 minute to 99 hours 59 minutes (1 minute unit) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?