(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5825-11-20 |
1-5825-12-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Part Number | Sensor Type | Minimum Display Unit | Temperature Setting | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,762.00 ฿ 21,409.60 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TP-4NK | K thermocouple (ø4 × 200 mm) | 1℃ | -100 to 600℃ | -100 to 600°C with calibration certificate | ||
฿ 27,045.00 ฿ 21,636.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TP-4NP | Pt 100Ω (ø4 × 200 mm) | 0.1℃ | -199.9 to 199.9℃ | -199 to 199°C with calibration certificate |
·Temperature is controlled by ON/OFF.
·The temperature display uses a PV/SV 2-tier display that allows you to see the measured value and set value at a glance to prevent setting mistakes, etc.
·Equipped with a program function, it allows for setting up to 8 steps and 4 patterns.
·Equipped with a circuit protector, alarm output function, and sensor anomaly detection function.
Part Number |
---|
1-5825-11-20 |
1-5825-12-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Part Number | Sensor Type | Minimum Display Unit | Temperature Setting | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,762.00 ฿ 21,409.60 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TP-4NK | K thermocouple (ø4 × 200 mm) | 1℃ | -100 to 600℃ | -100 to 600°C with calibration certificate | ||
฿ 27,045.00 ฿ 21,636.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 10 | TP-4NP | Pt 100Ω (ø4 × 200 mm) | 0.1℃ | -199.9 to 199.9℃ | -199 to 199°C with calibration certificate |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?