(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swab for Cleanroom【100 Pieces Per Package】 (CPS-41)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPS-41
CPS-43
CPS-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 93 6.3 x 2.3 x 17 17 75 3.1 x 3.1 58 114-6096

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 68 3.5 x 3.5 x 12 12 56 3 x 3 40 114-6095

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 70 3.0 x 1.7 x 11 11 59 2.4 x 2.4 30 114-6094

Basic Specifications

  • Head material
    Polyester
  • Material Details
    handle: polypropylene

Product Description

[Features]
·The head with polyester filament fiber catches dirt, has high abrasion resistance, and low dust generation and solubility, ensuring cleanliness
·Can be used with IPA and other strong solvents
·No adhesives are used
·Double packed after cleaning in a class 100 cleanroom
[Applications]
·For removal of contaminant such as dust
·For cleaning and maintenance work of parts
·Working in cleanrooms

Part Number
CPS-41
CPS-43
CPS-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 93 6.3 x 2.3 x 17 17 75 3.1 x 3.1 58 114-6096

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 68 3.5 x 3.5 x 12 12 56 3 x 3 40 114-6095

฿ 710.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 70 3.0 x 1.7 x 11 11 59 2.4 x 2.4 30 114-6094

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1