(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bowl Integrated Strainer Spin Wheel Colander Round

Bowl Integrated Strainer Spin Wheel Colander Round

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 164.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWCL-GY
SWCS-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code External dimensions (mm) outer diameter × height Weight (g)

฿ 193.00

BOWL & ROTATION SIEVE INTEGRAT 1 Piece(s) 10 Day(s) 4989999875492 115-1335 255×140 250.000

฿ 164.00

BOWL & ROTATION SIEVE INTEGRAT 1 Piece(s) 10 Day(s) 4989999875485 115-1334 220×117 175.000

Basic Specifications

  • Color
    Gray
  • Material 1
    Polypropylene (PP)

Product Description

[Features]
· The colander is integrated with the bowl, but it can be removed and used separately.
· Water can be drained simply by spinning and tilting the colander in the bowl.
· The white bowl can also be turned 180° degrees and turned into a lid, which can then be shook up and down with both hands to remove all of the water.
[Applications]
· Bowl for draining water

Part Number
SWCL-GY
SWCS-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code External dimensions (mm) outer diameter × height Weight (g)

฿ 193.00

BOWL & ROTATION SIEVE INTEGRAT 1 Piece(s) 10 Day(s) 4989999875492 115-1335 255×140 250.000

฿ 164.00

BOWL & ROTATION SIEVE INTEGRAT 1 Piece(s) 10 Day(s) 4989999875485 115-1334 220×117 175.000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Drawing

SWCL-GY/SWCS-GY

Bowl integrated strainer Spin wheel colander Round drawing