(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding container 30-95 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,580.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OC5SLCB
OC30LB
OC30LCB
OC40LCB
OC95B
OC-55B-B
SOC-40-B
SOC-50-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Detailed Color JAN code Trusco code Folded height (mm) Effective inside dimension (mm) width Effective inside dimension (mm) depth Effective inside dimension (mm) height Number that can be loaded on a 1,100-mm² pallet (pcs.) Compatible lid Mass
(g)

฿ 3,125.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 Other Transparent/blue 4562166416331 836-2520 81 492 333 302 - - 2320.0

฿ 2,580.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 30 530 366 205 Blue - 4562166419592 836-2518 68 492 333 187 - - 1700.0

฿ 2,580.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 30 366 530 205 Other Transparent/blue 4562322090306 102-8613 68 333 492 187 6 OC01 1700.0

฿ 2,912.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 40 366 530 271 Other Transparent/blue 4901860090483 102-8614 68 333 492 253 6 OC01 2260.0

฿ 4,724.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 95 650 440 409 Blue - 4901860090629 836-2522 99 600 405 382 - - 4280.0

฿ 3,818.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 55 650 440 249 Blue - 4901860090230 836-2521 78 600 405 230 - - 3260.0

฿ 2,912.00

FOLDING CONTAINERS 1 Piece(s) Same day 40 366 530 271 Blue - 4901860090179 114-3429 68 333 492 253 6 OC01 2260.0

฿ 3,125.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 Blue - 4562166416218 836-2519 81 492 333 302 - - 2320.0

Basic Specifications

  • Product Type
    Fold-up Container
  • Compatible Card Holder (Sold Separately)
    OCK-110
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    20

Product Description

[Features]
·It can be folded and stored when not in use, helping to save space.
· Flat interior surface structure is designed to prevent damage to the contents.
[Applications]
·For storing and transporting goods.
[Materials]
· Polypropylene (PP)

Part Number
OC5SLCB
OC30LB
OC30LCB
OC40LCB
OC95B
OC-55B-B
SOC-40-B
SOC-50-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Detailed Color JAN code Trusco code Folded height (mm) Effective inside dimension (mm) width Effective inside dimension (mm) depth Effective inside dimension (mm) height Number that can be loaded on a 1,100-mm² pallet (pcs.) Compatible lid Mass
(g)

฿ 3,125.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 Other Transparent/blue 4562166416331 836-2520 81 492 333 302 - - 2320.0

฿ 2,580.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 30 530 366 205 Blue - 4562166419592 836-2518 68 492 333 187 - - 1700.0

฿ 2,580.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 30 366 530 205 Other Transparent/blue 4562322090306 102-8613 68 333 492 187 6 OC01 1700.0

฿ 2,912.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 40 366 530 271 Other Transparent/blue 4901860090483 102-8614 68 333 492 253 6 OC01 2260.0

฿ 4,724.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 95 650 440 409 Blue - 4901860090629 836-2522 99 600 405 382 - - 4280.0

฿ 3,818.00

FOLDING CONTAINERS 1 Piece(s) 12 Day(s) 55 650 440 249 Blue - 4901860090230 836-2521 78 600 405 230 - - 3260.0

฿ 2,912.00

FOLDING CONTAINERS 1 Piece(s) Same day 40 366 530 271 Blue - 4901860090179 114-3429 68 333 492 253 6 OC01 2260.0

฿ 3,125.00

FOLDING CONTAINERS 1 Piece(s) 10 Day(s) 50 530 366 320 Blue - 4562166416218 836-2519 81 492 333 302 - - 2320.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1