(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pail with connecting one handle (no packing) (TRHP-33-B)

Pail with connecting one handle (no packing) (TRHP-33-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRHP-33-B
TRHP-33-BG
TRHP-33-R
TRHP-45-B
TRHP-45-BG
TRHP-45-R
TRHP-70-B
TRHP-70-BG
TRHP-70-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inlet port color Color JAN Code Trusco Code Depth (mm) Width (mm) Height (mm) Capacity (L) Weight (g)

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Blue Blue 4989999435740 855-2617 436 319 505 33 1468.0

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Beige Beige 4989999435757 855-2618 436 319 505 33 1468.0

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Red Red 4989999435733 855-2616 436 319 505 33 1468.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Blue Blue 4989999767247 114-5561 459 341 575 47 1794.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Beige Beige 4989999767254 114-5562 459 341 575 47 1794.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Red Red 4989999767230 114-5563 459 341 575 47 1794.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Blue Blue 4989999096873 161-0761 507 381 665 70 2637.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Beige Beige 4989999096880 161-0762 507 381 665 70 2637.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Red Red 4989999096897 161-0763 507 381 665 70 2637.0

Basic Specifications

  • Product Type
    Trash can
  • Application
    Pail Type
  • Material 1
    Polypropylene (PP)
  • Specifications
    No Seal

Product Description

[Features]
·By connecting the main body, it is difficult to fall down due to wind, etc., and the lid has a handle, making it easy to open and close with one hand.
·Changing the color of the lid is also useful for sorting garbage.
·A connected trash can with a handle that can be opened and closed with one hand.
[Applications]
·Factories, warehouses, offices, etc.

Part Number
TRHP-33-B
TRHP-33-BG
TRHP-33-R
TRHP-45-B
TRHP-45-BG
TRHP-45-R
TRHP-70-B
TRHP-70-BG
TRHP-70-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inlet port color Color JAN Code Trusco Code Depth (mm) Width (mm) Height (mm) Capacity (L) Weight (g)

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Blue Blue 4989999435740 855-2617 436 319 505 33 1468.0

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Beige Beige 4989999435757 855-2618 436 319 505 33 1468.0

฿ 783.23

DUST BOXES 1 Piece(s) 10 Day(s) 33 Red Red 4989999435733 855-2616 436 319 505 33 1468.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Blue Blue 4989999767247 114-5561 459 341 575 47 1794.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Beige Beige 4989999767254 114-5562 459 341 575 47 1794.0

฿ 825.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Red Red 4989999767230 114-5563 459 341 575 47 1794.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Blue Blue 4989999096873 161-0761 507 381 665 70 2637.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Beige Beige 4989999096880 161-0762 507 381 665 70 2637.0

฿ 1,409.88

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) - Red Red 4989999096897 161-0763 507 381 665 70 2637.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1