(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Vinyl Tape "117"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is not for use by general consumers and no indications or manuals intended for general consumers are included.
  • From :
    ฿ 284.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
117-BEI-10-10P
117-BLA-10-10P
117-BLU-10-10P
117-CLE-10-10P
117-GRA-10-10P
117-GRE-10-10P
117-RED-10-10P
117-WHI-10-10P
117-YEL-10-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 348.71

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Brown-based Beige 4548623161723 342-6939 1 Pack (10 pcs)

฿ 284.00

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Black Black 4548623161648 342-6955 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Blue Type Blue 4548623161655 342-6971 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Transparency Clear 4548623161716 342-6998 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Black Gray 4548623161662 342-7013 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Green Green 4548623161679 342-7030 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Red Type Red 4548623161686 342-7056 1 Pack (10 pcs)

฿ 348.71

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) White Type White 4548623161693 342-7072 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Yellows Yellow 4548623161709 342-7099 1 Pack (10 pcs)

Basic Specifications

  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Product Type
    Adhesive Tape
  • Details Type
    Electric Insulation
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Pack (10 pcs)

Product Description

[Features]
・ It shows high adhesive strength to various adherends
・ The base material is soft and supple, and it fits well to unevenness even in cold weather
・ Lead-free type
·It has excellent cold resistance, the adhesive strength does not decrease even at -10°C, and the base material does not harden even in the cold winter, ensuring great workability
·Since the adhesive has high adhesive strength, it sticks firmly
・ It can be cut by hand
·10 color variations are available, which is convenient for color-coding (15 colors for 19 mm × 10 m only)
·It is a safe lead-free product (no intentional content)
[Applications]
・ Electrical wiring work
・ Various wiring, piping bundling, fixing, identification, etc.
·For wiring, piping, wire harness bundling, fixing, color coding, etc.
·Protects connection parts from UV rays (for outdoor use)
·For insulated coating of wiring inside machine, etc.
[Materials]
·Base Materials: PVC resin
· Adhesive: Rubber-based

Part Number
117-BEI-10-10P
117-BLA-10-10P
117-BLU-10-10P
117-CLE-10-10P
117-GRA-10-10P
117-GRE-10-10P
117-RED-10-10P
117-WHI-10-10P
117-YEL-10-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 348.71

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Brown-based Beige 4548623161723 342-6939 1 Pack (10 pcs)

฿ 284.00

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Black Black 4548623161648 342-6955 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Blue Type Blue 4548623161655 342-6971 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Transparency Clear 4548623161716 342-6998 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Black Gray 4548623161662 342-7013 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Green Green 4548623161679 342-7030 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Red Type Red 4548623161686 342-7056 1 Pack (10 pcs)

฿ 348.71

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) White Type White 4548623161693 342-7072 1 Pack (10 pcs)

฿ 348.71

VINYLTAPES 1 Pack(s)

10 Pieces Per Package

Same day Yellows Yellow 4548623161709 342-7099 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1