(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MF Non-Slip Quilted Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 565.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YR011
YR012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) Trusco code Weight
(kg)

฿ 565.00

NON-SLIP QUILTING MAT 1 Piece(s) 10 Day(s) 0.9 0.9 114-5049 0.5

฿ 1,658.00

NON-SLIP QUILTING MAT 1 Piece(s) 12 Day(s) 1.2 2.4 114-5050 1.6

Basic Specifications

  • Thickness (mm)
    5
  • Color
    Front: Navy, Back: Black

Product Description

[Features]
· The underside features a non-slip material.
· Creates a slip-resistant surface when stepped on, and even under stepladders.
· Will not slip easily when laid down under furniture or in the kitchen.
[Applications]
· Use on floors or in hallways when working, or for tool storage, etc.
[Materials]
· Top surface: non-woven fabric, Batting: regenerated synthetic fiber, Underside: polyvinyl chloride (PVC)

Part Number
YR011
YR012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) Trusco code Weight
(kg)

฿ 565.00

NON-SLIP QUILTING MAT 1 Piece(s) 10 Day(s) 0.9 0.9 114-5049 0.5

฿ 1,658.00

NON-SLIP QUILTING MAT 1 Piece(s) 12 Day(s) 1.2 2.4 114-5050 1.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1