(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Cross Belt Partition (Wall Installation Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,980.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
332091
332092
332093
332096
332097
332098
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Size Belt size Trusco Code Mass
(g)

฿ 3,980.00

BELTPARTITION 1 Piece(s) 19 Day(s) Yellow W78 x H138 Depth: 96 48mm x 3m 103-0202 340

฿ 3,980.00

BELTPARTITION 1 Piece(s) 10 Day(s) Red W78 x H138 Depth: 96 48mm x 3m 103-0203 340

฿ 3,980.00

BELTPARTITION 1 Piece(s) 19 Day(s) Blue W78 x H138 Depth: 96 48mm x 3m 103-0204 340

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Yellow W94 x H145 Depth: 114 48mm x 5m 103-0205 550

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Red W94 x H145 Depth: 114 48mm x 5m 103-0206 550

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Blue W94 x H145 Depth: 114 48mm x 5m 103-0207 550

Basic Specifications

  • Product Type
    Safety cone
  • Mounting method
    Screw Screw plug included)
  • Material
    Main Body cover: ABS Resin, belt: Polyamide synthetic resin(Nylon)

Product Description

[Features]
· Belt partition which is installed directly onto a wall, ideal for partitioning off restricted areas of walkways, etc.
· Automatic wind-up type belt allows for flexible length adjustment.
· Belt holder is included.
[Applications]
· For partitioning off restricted areas.
[Material]
· Main body cover: ABS resin
· Belt: polyamide synthetic resin (nylon)

Part Number
332091
332092
332093
332096
332097
332098
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Height
(mm)
Size Belt size Trusco Code Mass
(g)

฿ 3,980.00

BELTPARTITION 1 Piece(s) 19 Day(s) Yellow W78 x H138 Depth: 96 48mm x 3m 103-0202 340

฿ 3,980.00

BELTPARTITION 1 Piece(s) 10 Day(s) Red W78 x H138 Depth: 96 48mm x 3m 103-0203 340

฿ 3,980.00

BELTPARTITION 1 Piece(s) 19 Day(s) Blue W78 x H138 Depth: 96 48mm x 3m 103-0204 340

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Yellow W94 x H145 Depth: 114 48mm x 5m 103-0205 550

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Red W94 x H145 Depth: 114 48mm x 5m 103-0206 550

฿ 4,875.00

BELTPARTITION 1 Piece(s) 10 Day(s) Blue W94 x H145 Depth: 114 48mm x 5m 103-0207 550

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1