(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorbent Can With Dust-Proof Function for TW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The environmental concentration of toxic substances is 0.1% (1,000 ppm) or less. (Provided that it is 10 times the exposure limit or less)
  • From :
    ฿ 287.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
XPL3/MX
XS/OV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Breaking Time
(minute)
National Test Classification Particle Collection Efficiency
(%)
Compatible Model Compressor side connection port screw dimension Extraction thread dimension Directly connected compact absorbent can with dustproof function(Category) Trusco Code Weight National Test Pass Number

฿ 1,110.00

PARTS FOR DUST MASK 1 Piece(s) 10 Day(s) 70 L3 99.9 TW series (TW02S, TW022Sd, TW08SF, TW088, TW099) G3/4 (PF 3/4) G1/4 (PF 1/4) For Organic gas(L3) 117-0035 85 g TN528

฿ 287.00

CANISTER FOR TW SERIES 1 Piece(s) 12 Day(s) 100 S1 81 TW series (TW01S, TW01SC, TW02S, TW022Sd, TW08SF, TW088, TW099) - - For Organic gas(S1) 115-1018 60 g TN501

Basic Specifications

  • Target Gas
    Cyclohexane
  • Target Gas
    Organic gas
  • Maximum allowable permeation concentration(ppm)
    5
  • Test Concentration 1(%)
    0.03
  • Features
    Absorbent can with dustproof function

Product Description

[Features]
· Canister for organic gas.
· With the included dust-proofing function, it can also protect against dust and mist.
· Twist type installed simply by lining up the arrows and twisting 60° to the right for a secure fit.
[Applications]
· For painting tasks, etc.
· For working with organic solvents

Part Number
XPL3/MX
XS/OV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Breaking Time
(minute)
National Test Classification Particle Collection Efficiency
(%)
Compatible Model Compressor side connection port screw dimension Extraction thread dimension Directly connected compact absorbent can with dustproof function(Category) Trusco Code Weight National Test Pass Number

฿ 1,110.00

PARTS FOR DUST MASK 1 Piece(s) 10 Day(s) 70 L3 99.9 TW series (TW02S, TW022Sd, TW08SF, TW088, TW099) G3/4 (PF 3/4) G1/4 (PF 1/4) For Organic gas(L3) 117-0035 85 g TN528

฿ 287.00

CANISTER FOR TW SERIES 1 Piece(s) 12 Day(s) 100 S1 81 TW series (TW01S, TW01SC, TW02S, TW022Sd, TW08SF, TW088, TW099) - - For Organic gas(S1) 115-1018 60 g TN501

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1