(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Barrel for Socorex SH

Barrel for Socorex SH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6726-18

  • Product Type
    Other
  • Capacity
    0.3 mL
  • Autoclave
    Applicable
  • Specifications
    barrel
  • Material
    Made of heat resistant glass
  • Internal Capacity
    1 Box (6 Pcs.)
Part Number
1-6726-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 8,050.00

DISPENSER 1 Piece(s) 19 Day(s) 10 1 Box (6 Pcs.)

Basic Specifications

  • Product Type
    Other
  • Capacity
    0.3 mL
  • Autoclave
    Applicable
  • Specifications
    barrel
  • Material
    Made of heat resistant glass
  • Internal Capacity
    1 Box (6 Pcs.)

Product Description

SOCOREX SH Barrel 0.3 mL
[Specifications]
- Type: Barrel
- Capacity: 0.3 mL
- Material: Heat resistant glass

Specifications of 1-6726-18

  • Product Type
    Other
  • Capacity
    0.3 mL
  • Autoclave
    Applicable
  • Specifications
    barrel
  • Material
    Made of heat resistant glass
  • Internal Capacity
    1 Box (6 Pcs.)
Part Number
1-6726-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 8,050.00

DISPENSER 1 Piece(s) 19 Day(s) 10 1 Box (6 Pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1