(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Test Tubes (PS) (3-9963-01)

Plastic Test Tubes (PS) (3-9963-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-9963-01
3-9963-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Outer Diameter
(mm)
Capacity
(ml)
Internal Capacity

฿ 2,980.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s) 10 ø 13 8 1 Box (500 pcs. included)

฿ 3,475.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s) 10 ø 16 10 1 Box (500 pcs. included)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Height(mm)
    100
  • Material
    PS
  • Internal Capacity
    1 Box (500 pcs. included)
Part Number
3-9963-01
3-9963-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Outer Diameter
(mm)
Capacity
(ml)
Internal Capacity

฿ 2,980.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s) 10 ø 13 8 1 Box (500 pcs. included)

฿ 3,475.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s) 10 ø 16 10 1 Box (500 pcs. included)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1