(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UniRack

UniRack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4314-08

  • Product Type
    Other
  • Height(mm)
    27
  • Size(mm)
    223×67×27
  • Color
    Orange
  • Specifications
    Rack
  • Color
    Orange
  • Size
    223×67×27mm
  • Materials
    PP (polypropylene)
  • Storable Quantity
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Stored tube count
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Internal Capacity
    1 box (10 pcs. included)
Part Number
1-4314-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 3,253.00

TESTTUBES/FUNNELS 1 Piece(s) 19 Day(s) 10 1 box (10 pcs. included)

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    27
  • Size(mm)
    223×67×27
  • Color
    Orange
  • Specifications
    Rack
  • Color
    Orange
  • Size
    223×67×27mm
  • Materials
    PP (polypropylene)
  • Storable Quantity
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Stored tube count
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Internal Capacity
    1 box (10 pcs. included)

Product Description

[Features]
·A tube rack that can be connected and stacked horizontally.

Specifications of 1-4314-08

  • Product Type
    Other
  • Height(mm)
    27
  • Size(mm)
    223×67×27
  • Color
    Orange
  • Specifications
    Rack
  • Color
    Orange
  • Size
    223×67×27mm
  • Materials
    PP (polypropylene)
  • Storable Quantity
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Stored tube count
    1.5 / 2.0 mL microtube cryovial / 80 pcs.; 0.2 / 0.5 mL PCR tube / 60 pcs.
  • Internal Capacity
    1 box (10 pcs. included)
Part Number
1-4314-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 3,253.00

TESTTUBES/FUNNELS 1 Piece(s) 19 Day(s) 10 1 box (10 pcs. included)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1