1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermography, With Calibration Certificate (Part Number)

MEASURING EQUIPMENT

Thermography, With Calibration Certificate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 59,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-performance thermography that can also measure environmental humidity.
Since a touch panel is used, you can smoothly select a menu and a point as well where you want to check the temperature.
Since it has a function to easily superimpose the thermal image and the visible image, it is easy to see the point where the temperature is actually rising.
Since it has a built-in humidity sensor and can measure not only the object temperature but also the environmental humidity, it is convenient for grasping the measurement environment.
Since it holds the temperature information of all the individual pixels on the screen, the temperature of the touched point can be displayed.
It is equipped with an auto power off function that suppresses battery consumption.
Temperature information is also saved concurrently in the saved still image.

 
Part Number
3-634-01-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 59,890.00

฿ 47,912.00

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Measurement items Temperature / Humidity Measurement range -20 to +380℃/0 to 80%RH Power supply specifications 3.7 V lithium rechargeable battery (Charging from USB port)

Please check the type/dimensions/specifications of the part 3-634-01-20 in the Thermography, With Calibration Certificate series.