(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metallic Material for Melting (Gd)

Metallic Material for Melting (Gd)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-9563-28

  • Width(mm)
    3 to 4
  • Size(mm)
    3 to 4
  • Shape
    shot
  • Materials
    Gd
  • Quantity(g)
    25
  • Purity
    99.9
  • Note
    Ar gas filling
  • Purity(%)
    99.9
  • Quantity
    1 set
Part Number
3-9563-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 17,633.00

฿ 14,106.40

MATERIAL 1 Piece(s) 19 Day(s) 10 1 set

Basic Specifications

  • Width(mm)
    3 to 4
  • Size(mm)
    3 to 4
  • Shape
    shot
  • Materials
    Gd
  • Quantity(g)
    25
  • Purity
    99.9
  • Note
    Ar gas filling
  • Purity(%)
    99.9
  • Quantity
    1 set

Product Description

Shot-shaped gadolinium used to manufacture alloys by melting metal materials at high temperatures.

Specifications of 3-9563-28

  • Width(mm)
    3 to 4
  • Size(mm)
    3 to 4
  • Shape
    shot
  • Materials
    Gd
  • Quantity(g)
    25
  • Purity
    99.9
  • Note
    Ar gas filling
  • Purity(%)
    99.9
  • Quantity
    1 set
Part Number
3-9563-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 17,633.00

฿ 14,106.40

MATERIAL 1 Piece(s) 19 Day(s) 10 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1