(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Dry Desiccator (S-Series)

Digital Dry Desiccator (S-Series)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • From :
    ฿ 73,472.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-746-01 SALE
4-746-02 SALE
4-746-03 SALE
4-746-04 SALE
4-746-05 SALE
4-746-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Internal Capacity

฿ 73,472.00

฿ 55,104.00

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1067 560×483×853 Approx. 10/sheet 1 unit

฿ 77,443.00

฿ 58,082.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1067 560×483×853 about 20/piece 1 unit

฿ 76,947.00

฿ 57,710.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1132 560×483×853 Approx. 10/sheet 1 unit

฿ 80,917.00

฿ 60,687.75

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1132 560×483×853 about 20/piece 1 unit

฿ 148,927.00

฿ 122,641.38

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 Approx. 10/sheet 1 unit

฿ 155,736.00

฿ 128,248.60

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 about 20/piece 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Series
    S-Series
  • Internal Capacity
    1 unit

Product Description

Energy saving.
Does not produce water droplets.
Silent: There is no drive part, ensuring it generates low levels of noise.
Door opening/closing mechanism: No dead space when opening or closing the door.
Controls: SV/PV 2-stage digital display. Utilizes a 2-stage digital humidity display which displays the set value (SV) and measured value (PV).
An electrolyte membrane desiccator unit that saves energy and space.
For storing all types of samples, precision equipment and semiconductor-related products for which stable humidity control is desired.
For simple low-humidity characterization testing.
The effective surface area of the solid polymer electrolyte membrane has been expanded and the dehumidification capacity and speed have been improved.
The electrolyte membrane desiccator unit does not have a drive component and does not produce noise or vibration, giving the product excellent durability.
With both increased dehumidification performance and high precision control of humidity inside the container.

Part Number
4-746-01 SALE
4-746-02 SALE
4-746-03 SALE
4-746-04 SALE
4-746-05 SALE
4-746-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Internal Capacity

฿ 73,472.00

฿ 55,104.00

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1067 560×483×853 Approx. 10/sheet 1 unit

฿ 77,443.00

฿ 58,082.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1067 560×483×853 about 20/piece 1 unit

฿ 76,947.00

฿ 57,710.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1132 560×483×853 Approx. 10/sheet 1 unit

฿ 80,917.00

฿ 60,687.75

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1132 560×483×853 about 20/piece 1 unit

฿ 148,927.00

฿ 122,641.38

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 Approx. 10/sheet 1 unit

฿ 155,736.00

฿ 128,248.60

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 about 20/piece 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1