(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Dry Desiccator (H Series) (4-745-03)

Digital Dry Desiccator (H Series) (4-745-03)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-745-01 SALE
4-745-02 SALE
4-745-03 SALE
4-745-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Internal Capacity

฿ 98,294.00

฿ 86,007.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1765 560×483×1486 Approx. 10/sheet 1 unit

฿ 101,697.00

฿ 88,984.88

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1765 560×483×1486 about 20/piece 1 unit

฿ 185,947.00

฿ 153,127.35

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 Approx. 10/sheet 1 unit

฿ 192,329.00

฿ 158,382.93

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 about 20/piece 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Series
    H-Series
  • Internal Capacity
    1 unit

Product Description

Has a high dehumidification capacity.
Energy saving.
Does not produce water droplets.
Noiseless.
Humidity display.
Continuously removes water content from the interior air. A new type of solid polymer electrolyte membrane (Rosahl) is installed on the front panel, removing the moisture in the container via direct electrolysis.
Wide dehumidifying element surface area and digital settings. Does not produce any water droplets (condensation). Because the water content within the round desiccator is directly exhausted to the exterior in a gas state, it does not produce water droplets (condensation).

Part Number
4-745-01 SALE
4-745-02 SALE
4-745-03 SALE
4-745-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS External Dimensions
(mm)
Internal dimensions
(mm)
Shelf Board Load Capacity
(kg)
Internal Capacity

฿ 98,294.00

฿ 86,007.25

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1765 560×483×1486 Approx. 10/sheet 1 unit

฿ 101,697.00

฿ 88,984.88

DESICCATOR 1 Piece(s) 19 Day(s) 10 574×524×1765 560×483×1486 about 20/piece 1 unit

฿ 185,947.00

฿ 153,127.35

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 Approx. 10/sheet 1 unit

฿ 192,329.00

฿ 158,382.93

DESICCATOR 1 Piece(s) 19 Day(s) 10 1152×524×1765 1138×483×1486 about 20/piece 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1