(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pulsation Reduction Device Stand Set

Pulsation Reduction Device Stand Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-797-01

  • Product Type
    Other
  • Specifications
    Stand set
  • Size(mm)
    100×100×240
  • Allowable pressure
    0.10 MPa or less (When using normal temperature and tap water)
  • Flow rate range
    50 to 1,000 mL/min
  • Connection tube
    Inner diameter ø5 to 9 mm (Reducing fitting)
  • Quantity
    1 pc.
Part Number
4-797-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 11,650.00

ANALYSIS/TESTING PRODUCTS 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Other
  • Specifications
    Stand set
  • Size(mm)
    100×100×240
  • Allowable pressure
    0.10 MPa or less (When using normal temperature and tap water)
  • Flow rate range
    50 to 1,000 mL/min
  • Connection tube
    Inner diameter ø5 to 9 mm (Reducing fitting)
  • Quantity
    1 pc.

Product Description

Pulsation is easily reduced simply by connecting.
It is a device to suppress pulsation generated by the tubing pump.
By connecting inline to the tube on the liquid transfer side, smooth and well-controlled liquid transfer is possible.
The wetted parts are made of PP and silicone rubber, and can be washed with alcohol or sterilized by an autoclave.
Silicone rubber cylinders can be replaced.

Specifications of 4-797-01

  • Product Type
    Other
  • Specifications
    Stand set
  • Size(mm)
    100×100×240
  • Allowable pressure
    0.10 MPa or less (When using normal temperature and tap water)
  • Flow rate range
    50 to 1,000 mL/min
  • Connection tube
    Inner diameter ø5 to 9 mm (Reducing fitting)
  • Quantity
    1 pc.
Part Number
4-797-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 11,650.00

ANALYSIS/TESTING PRODUCTS 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1