(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall-Mounted Drying Rack

Wall-Mounted Drying Rack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,120.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-8174-01 SALE
3-8174-02 SALE
3-8174-03 SALE
3-8174-04 SALE
3-8174-05 SALE
3-8174-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Specifications Number of Hanger Rods That Can Be Installed Number of Rods Included (Small) Number of Rods Included (Large) Number of Rods Included (Medium) Product Detail Type

฿ 18,120.00

฿ 14,496.00

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 - 31 5 pcs. 2 pcs. 26 pcs. 400 × 400 mm

฿ 21,347.00

฿ 17,077.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 500×500 - 49 10 pcs. 4 Pcs. 39 pcs. 500 × 500 mm

฿ 24,722.00

฿ 19,777.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 600×600 - 71 15 pcs. 6 pcs. 56 pcs. 600 × 600 mm

฿ 19,113.00

฿ 15,290.40

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 With drainage function 31 5 pcs. 2 pcs. 26 pcs. (With drainage function) 400 × 400 mm

฿ 22,342.00

฿ 17,873.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 500×500 With drainage function 49 10 pcs. 4 Pcs. 39 pcs. (With drainage function) 500 × 500 mm

฿ 25,815.00

฿ 20,652.00

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 600×600 With drainage function 71 15 pcs. 6 pcs. 56 pcs. (With drainage function) 600 × 600 mm

Basic Specifications

  • Materials
    PVC (PVC resin)

Product Description

Wall-mounted drying rack, PVC (vinyl chloride resin).
Hanger rod can be removed and relocated.
With drainage function, available.

Part Number
3-8174-01 SALE
3-8174-02 SALE
3-8174-03 SALE
3-8174-04 SALE
3-8174-05 SALE
3-8174-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Specifications Number of Hanger Rods That Can Be Installed Number of Rods Included (Small) Number of Rods Included (Large) Number of Rods Included (Medium) Product Detail Type

฿ 18,120.00

฿ 14,496.00

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 - 31 5 pcs. 2 pcs. 26 pcs. 400 × 400 mm

฿ 21,347.00

฿ 17,077.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 500×500 - 49 10 pcs. 4 Pcs. 39 pcs. 500 × 500 mm

฿ 24,722.00

฿ 19,777.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 600×600 - 71 15 pcs. 6 pcs. 56 pcs. 600 × 600 mm

฿ 19,113.00

฿ 15,290.40

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 With drainage function 31 5 pcs. 2 pcs. 26 pcs. (With drainage function) 400 × 400 mm

฿ 22,342.00

฿ 17,873.60

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 500×500 With drainage function 49 10 pcs. 4 Pcs. 39 pcs. (With drainage function) 500 × 500 mm

฿ 25,815.00

฿ 20,652.00

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 600×600 With drainage function 71 15 pcs. 6 pcs. 56 pcs. (With drainage function) 600 × 600 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1