(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Standing Super Clear Centrifuge Tube 50 mL 82018 Series

Self-Standing Super Clear Centrifuge Tube 50 mL 82018 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-038-01

  • Autoclave
    Available (No cap)
  • Size
    ø29×115mm
  • Features
    RNase / DNase / endotoxin free
  • Maximum RCF(G)
    9400
  • Materials
    Main Body: PP; Flat cap: PE
  • Operating temperature
    0 to +135℃
  • Capacity(mL)
    50
  • Product Detail Type
    500 pcs. included
  • Sterilization
    Unsterilized
Part Number
3-038-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 11,583.00

TESTTUBES/FUNNELS 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Autoclave
    Available (No cap)
  • Size
    ø29×115mm
  • Features
    RNase / DNase / endotoxin free
  • Maximum RCF(G)
    9400
  • Materials
    Main Body: PP; Flat cap: PE
  • Operating temperature
    0 to +135℃
  • Capacity(mL)
    50
  • Product Detail Type
    500 pcs. included
  • Sterilization
    Unsterilized

Product Description

[Features]
·Due to its high transparency, it is possible to see the contents clearly.
·It is a centrifuge tube with writing space and graduated.

Specifications of 3-038-01

  • Autoclave
    Available (No cap)
  • Size
    ø29×115mm
  • Features
    RNase / DNase / endotoxin free
  • Maximum RCF(G)
    9400
  • Materials
    Main Body: PP; Flat cap: PE
  • Operating temperature
    0 to +135℃
  • Capacity(mL)
    50
  • Product Detail Type
    500 pcs. included
  • Sterilization
    Unsterilized
Part Number
3-038-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 11,583.00

TESTTUBES/FUNNELS 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1