1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PV-5110 SERIES 304 — Profile Projectors (Part Number)

PROFILE PROJECTORS

PV-5110 SERIES 304 — Profile Projectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Floor-standing model uses overhead illumination.
• Conveniently positioned screen (height: 960mm, inclination angle: 32° from the horizontal) allows measurement and observation with ease.
• Digital display of protractor screen and LED illumination display of screen index line are both easy to read.
• When using a 5X projection lens, a 100mm field of view is available without moving the workpiece.

Part Number
304-919
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

PROFILE PROJECTORS 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Overall Magnification(x) 10X (standard accessory), 5X, 20X, 50X, 100X Detailed Type PV-5110
Projected image Inverted-reversed Protractor screen (Effective diameter) ø508mm (20”) Protractor screen (Screen material) Fine-ground glass
Protractor screen (Screen rotation) ±360° (±370° for display) Protractor screen (Angle display) Digital counter (LED) (ABS/INC mode switching, Zero Set) Protractor screen (Resolution) 1’ or 0.01° (switchable
Protractor screen (Mechanism) Fine feed and clamp Protractor screen (Cross-hairs) 90° (solid lines) Projection lens (Lens mount) Quick insertion type
Protractor screen (Zero-base index) (Equipped with the built-in backlight) Magnification accuracy (Transmitted illumination) Less than ±0.1% of nominal magnification Magnification accuracy (Surface illumination) Less than ±0.15% of nominal magnification
Illumination (Transmitted illumination) Halogen bulb (24V, 150W, 500hours) (No.512305) / Telecentric system, Heat-absorbing filter, Built-in cooling fan / 2-step (High/Low) brightness switch, Combination use with a color filter available Illumination (Surface illumination) Halogen bulb (24V, 150W, 500hours) (No.512305) / Heat-absorbing filter, Beam concentration and adjustment available, / Double-lighting oblique surface illumination unit (5X, 10X, 20X), / Built-in cooling fan, 2-step (High/Low) brightness switch Resolution for X/Y counter
Measuring unit Digital scale Measuring range (X×Y) 200×100mm (164×68mm*3)