1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PH-3515F, PH-A14 SERIES 172 — Profile Projector (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Bench-top model uses a horizontal optical system.
• Maximum loading of workstage (45kg) allows the measurement of heavy workpieces.
• Wide measuring range 254mm (X) × 152mm (Y) allows measurement of large workpieces. (PH-3515F)
• Digital display of protractor screen angle enables easy angular measurement. (PH-3515F)
• Combination use with the optional 2-D data processor QM-Data200 facilitates a variety of dimensional measurement methods
• Provides transmitted illumination for inspecting workpiece contour, and oblique incident illumination for the observation of workpiece surfaces.

Part Number
172-810
172-868
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Projected image Protractor screen (Effective diameter) Protractor screen (Angle display) Protractor screen (Resolution) Measuring range (X×Y)

฿ 999,999,999.00

PROFILE PROJECTOR 1 Piece(s) 95 Day(s) PH-A14Invert-reversedø356mm (14”)Vernier2’ (graduation)200×100mm

฿ 999,999,999.00

PROFILE PROJECTOR 1 Piece(s) 95 Day(s) PH-3515FErect-reversedø353mm (13.9”)Digital counter (LED) (ABS/INC mode switching), / Zero Set1’ or 0.01° (switchable)254×152mm

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Overall Magnification(x) 10X (standard accessory), 5X(PH-3515F only), 20X, 50X, 100X Protractor screen (Screen material) Fine-ground glass
Protractor screen (Screen rotation) ±360°(±370°for display) Protractor screen (Mechanism) Fine feed and clamp Protractor screen (Cross-hairs) 90°(solid lines)
Projection lens (Lens mount) Screw mount Magnification accuracy (Transmitted illumination) Less than ±0.1% of nominal magnification Magnification accuracy (Surface illumination) Less than ±0.15% of nominal magnification
Illumination (Transmitted illumination) Halogen bulb (24V, 150W, 500hours) (No.515530) / Telecentric system, Heat-absorbing filter, Built-in cooling fan / 2-step (High/Low) brightness switch, Combination use with a color filter available Illumination (Surface illumination) Parabolic halogen bulb (24V, 200W, 500hours) (No.12BAA637) / Beam concentration and adjustment available, Heat-absorbing filter, Built-in cooling fan Resolution for X/Y counter
Measuring unit Digital scale