1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder with Clamp for Profile Projectors and Measuring Microscopes (Part Number)

HOLDER WITH CLAMP

Holder with Clamp for Profile Projectors and Measuring Microscopes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Profile Projectors and Measuring Microscopes

Part Number
176-107 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,434.00

฿ 3,834.77

HOLDER WITH CLAMP 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Mass 0.4kg Max. workpiece height 35mm

Please check the type/dimensions/specifications of the part 176-107 in the Holder with Clamp for Profile Projectors and Measuring Microscopes series.