(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Motor-driven Z-axis model of the MF series and Motordriven X-, Y-, and Z-axes model of the MF series.
• Using the optional Vision Unit enables the image AF function.
• Illumination unit (reflected/transmitted) can be selected from a high-intensity LED or halogen bulb (required).
• Variable aperture diaphragm (reflected/ transmitted) allows observation measurement while suppressing light diffraction.
• A wide variety of optional accessories including various digital CCD cameras are offered.
• ML series, high-NA objectives that are specially designed for the MF series. (long working distance type)
• High-magnification observation up to 2000X.
Part Number |
---|
176-781 |
176-782 |
176-783 |
176-891 |
176-892 |
176-893 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Max. workpiece height | Measurement range (Stage) | Quick-release mechanism (Stage) | Zero-set button (Stage) | Max. workpiece height (Z axis) | Feed mechanism (Z axis) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-G2017D | - | 200×170mm | - | - | 220mm | Motordrive (Maximum measuring speed: 40mm/s) | ||
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-G3017D | - | 300×170mm | - | - | 220mm | Motordrive (Maximum measuring speed: 40mm/s) | ||
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-G4020D | - | 400×200mm | - | - | 220mm | Motordrive (Maximum measuring speed: 40mm/s) | ||
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-J2017D | 220mm | 200×170mm | Fitted to X and Y axes | Fitted to X and Y axes | - | Motordrive (Maximum measuring speed: 20mm/s) | ||
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-J3017D | 220mm | 300×170mm | Fitted to X and Y axes | Fitted to X and Y axes | - | Motordrive (Maximum measuring speed: 20mm/s) | ||
฿ 999,999,999.00 | MF SERIES MOTOR-DRIVEN Z-AXIS | 1 Piece(s) | 95 Day(s) | MF-J4020D | 220mm | 400×200mm | Fitted to X and Y axes | Fitted to X and Y axes | - | Motordrive (Maximum measuring speed: 20mm/s) |
Loading...
Product Type | Microscope Supplies | Measuring accuracy | (2.2 + 0.02L)μm / L: measuring length (mm) | Observation image | BF (Bright field)/Erect image |
---|---|---|---|---|---|
Eyepiece (optional) Adjustable diopter | 10X (eyepiece field number: 24) / 15X / 20X Note: Monocular - one 10X eyepiece provided as standard; Binocular - two 10X eyepieces provided as standard | LED illumination unit | Transmitted: Telecentric, built-in aperture diaphragm, white LED light source, stepless brightness adjustment, equipped with cooling fan / Reflected: Kohler illumination with adjustable aperture diaphragm, white LED light source, stepless brightness adjustment / Control unit: Power switch (main switch), AC power supply input connector (100 to 240V) | Halogen illumination unit | Transmitted: Telecentric, built-in aperture diaphragm, 12V/50W halogen lamp, stepless brightness adjustment, with cooling fan / Reflected: Kohler illumination with adjustable aperture diaphragm, 12V50W halogen lamp, stepless brightness adjustment with cooling fan / Control unit: Power switch (main switch), AC power supply input connector (100 to 240V) |
Digital display (Minimum reading) | 1/0.5/0.1μm .0001”/.00005”/.00001” switchable | Digital display (Display axes) | X, Y and Z axes | Digital display (Functions) | Zero-setting / direction switching |
Objective (optional) | ML objective 3X (provided as standard) / 1X / 5X / 10X / 20X / 50X / 100X | Vision AF | Yes |
How can we improve?
How can we improve?