1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MF-U series SERIES 176 — Universal Measuring Microscopes (Part Number)

MF-U series SERIES 176 — Universal Measuring Microscopes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Observation with a clear and flareless erect image and a wide field of view.
• Measuring accuracy is the highest in its class (and conforms to JIS B 7153).
• Proven high-NA objectives from the FS optical system (long working distance type).
• Integration of metallurgical and measurement microscope functions provide high-resolution observation and a high-accuracy measurement solutions.
• Illumination unit (reflected/transmitted) can be selected from a high-intensity LED or halogen bulb (required).
• Variable aperture diaphragm (reflected/ transmitted) allows observation measurement while suppressing light diffraction.
• Variety of standardized stages in sizes up to 400×200mm.
• Quick-release mechanism useful for moving the stage quickly.
• Coarse/fine feed handles are standard on both sides allowing precise focus and observation measurement regardless of handedness.
• High-magnification observation up to 4000X.

Part Number
176-871
176-872
176-873
176-874
176-875
176-876
176-877
176-878
176-879
176-880
176-881
176-882
176-883
176-884
176-885
176-886
176-887
176-888
176-889
176-890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Specification Measurement range (Stage) Max. workpiece height (Z axis)

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UA1010DBF (bright-field) Without Z-axis scale100×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UA2010DBF (bright-field) Without Z-axis scale200×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UA2017DBF (bright-field) Without Z-axis scale200×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UA3017DBF (bright-field) Without Z-axis scale300×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UA4020DBF (bright-field) Without Z-axis scale400×200mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UB1010DBF (bright-field) With Z-axis scale100×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UB2010DBF (bright-field) With Z-axis scale200×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UB2017DBF (bright-field) With Z-axis scale200×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UB3017DBF (bright-field) With Z-axis scale300×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UB4020DBF (bright-field) With Z-axis scale400×200mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UC1010DBD (bright-field/dark-field) Without Z-axis scale100×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UC2010DBD (bright-field/dark-field) Without Z-axis scale200×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UC2017DBD (bright-field/dark-field) Without Z-axis scale200×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UC3017DBD (bright-field/dark-field) Without Z-axis scale300×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UC4020DBD (bright-field/dark-field) Without Z-axis scale400×200mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UD1010DBD (bright-field/dark-field) With Z-axis scale100×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UD2010DBD (bright-field/dark-field) With Z-axis scale200×100mm150mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UD2017DBD (bright-field/dark-field) With Z-axis scale200×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UD3017DBD (bright-field/dark-field) With Z-axis scale300×170mm220mm

฿ 999,999,999.00

MF-U SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-UD4020DBD (bright-field/dark-field) With Z-axis scale400×200mm220mm

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Measuring accuracy (2.2+0.02L)μm / L: measuring length(mm) Observation image BF (Bright field) / DF (Dark field) (MF-UC and MF-UD models only) / Polarization / Differential Interference Contrast (DIC) / Erect image
Eyepiece (optional) Adjustable diopter 10X (eyepiece field number: 24, two eyepieces provided as standard) / 15X / 20X LED illumination unit Transmitted illumination: Telecentric system, Built-in aperture diaphragm, White LED light source, stepless light intensity control, With cooling fan / Reflected illumination: Koehler illumination, Variable aperture diaphragm mechanism, White LED light source, stepless light intensity control / Control unit: Power ON/OFF switch (main switch), 100 - 240V AC power input connector Halogen illumination unit Transmitted illumination: Telecentric system, Built-in aperture diaphragm, Halogen bulb (12V, 50W), stepless light intensity control, With cooling fan / Reflected: BF/BD Kohler illumination with adjustable aperture diaphragm, 12V100W or 2V15W halogen lamp (selectable), external fiber illumination, stepless brightness adjustment / Control unit: Power ON/OFF switch (main switch), 100 - 240V AC power input connector
Quick-release mechanism (Stage) Provided as standard for the X and Y axes Zero-set button (Stage) Provided as standard for the X and Y axes (and for the Z axis only for the MF-UB and -UD types) Feed mechanism (Z axis) Coaxial coarse and fine feed, handles on both sides (coarse: 10mm/rotation, fine: 0.1mm/rotation)
Digital display (Minimum reading) 1/0.5/0.1μm / .0001”/.00005”/.00001” switchable Digital display (Display axes) X and Y (or X, Y, and Z only for the MF-UB and -UD types) Digital display (Functions) Zero-setting / direction switching / RS232C output / USB output specific to QSPAK
Turret (Bright-field) Adjustable manual turret or adjustable power turret (Select one.) Turret (Bright-field/dark-field) Manual turret or power turret (Select one.) Objective (Bright-field) M Plan Apo / M Plan Apo SL / G Plan Apo series
Objective (Bright-field/dark-field) BD Plan Apo / BD Plan Apo SL series