1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hyper MF/MF-U SERIES 176 — High-Accuracy Measuring Microscopes (Part Number)

HYPER MF/MF-U SERIES 176

Hyper MF/MF-U SERIES 176 — High-Accuracy Measuring Microscopes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Ultimate automated world's highest accuracy Measuring Microscope (Minimum display Resolution0.01um).
• The front-operation design of the main unit is based on the concept of UD (universal design).
• Three-axis motorized front operation joystick control, which makes a refreshing change from conventional microscope operation, allows fine positioning even during fast movement.
• User selection of a conventional microscope optical tube or one equipped with built-in laser AF has improved measurement throughput due to the diversified observation methods available.
• Large workstage with stroke of 250×150mm provides enough margin for the measurement of larger workpieces.
• Utilizes ultra-high-precision glass scales with low thermal expansion and a detector head with high resolution.
• The best-selling data processing unit, QM-Data200, and the Vision Unit can be integrated to provide an effective and stable measurement environment.
• A wafer holder (available for wafers of less than 8”) and high rigidity center supports meet the needs for high precision measurement.
• Motorized turret models are equipped with a retracting function that works when the objective lens is changed.

Part Number
176-433
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Optical tube Optical tube (Vertical tilt angle) Objective lens (optional) Objective lens (optional): ML series objective lens Objective lens (optional): BF (Bright field) Objective lens (optional): BD (Bright / Dark field) Turret (optional): BF (Bright field) Turret (optional): BD (Bright / Dark field) Operation section: LAF (just focus) Operation section: LAF (tracking focus) Turret remote control

฿ 999,999,999.00

HYPER MF/MF-U SERIES 176 1 Piece(s) 95 Day(s) HyperMF-UE2515BInfinity-correction optical system BF (Bright field) with the LAF functionTiltingEquipped with two 10X eyepiecesM Plan Apo / M plan Apo SL / G plan ApoBD Plan Apo / BD Plan Apo SL(Equipped with a four-hole manual sensor / motorized five-hole sensor)(Equipped with a four-hole manual sensor / motorized four-hole sensor)AvailableAvailableAvailable (when installing a motorized turret)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Observation image Erect image LED illumination unit Telecentric system / Built-in aperture diaphragm / Halogen bulb (12V, 50W) / 100-step light intensity control / Fiber optics cable cold light illumination, Reflecked illumination: Koehler illumination / Variable aperture diaphragm mechanism / Halogen bulb (12V, 100W) / 100-step light intensity control / Fiber optics cable cold light illumination
Optical tube: Standard reticle (Built-in) 90° broken-cross line (line width 5μm) Optical tube (Pupil distance adjustment) Siedentopf type Adjustment range: 51 to 76mm Optical tube (Optical path switching ratio) Observation/TVphotomicrography = 50/50
Optical tube (TV port) Provided as standard Eyepiece Magnification 10X / 15X / 20X Focusing section: Maximum height of workpiece 150mm
Focusing section: Measuring accuracy (1.5+0.01L) μm / L: Measuring length (mm) Focusing section: Drive method Motorized control with the use of a joystick Workstage: Measuring range (X×Y) 250×150mm
Workstage: Measuring accuracy (When no load is put on the X- or Y-axis) (0.9+0.003L) μm / L: Measuring length (mm) Workstage (Dimensions of the top plane) 460×350mm Workstage (Usable dimensions of the stage glass) 300×200mm
Workstage (Swiveling angle) ±3° Workstage (Maximum loading mass) 30kg Workstage (Drive method) Motorized control with the use of a joystick
Detector High precision digital scale (Patented) Digital display (Resolution) 0.01μm Digital display (Axes to be displayed) X / Y / Z
Digital display (Data processing unit) QM-Data200 or Vision Unit Operation section (Joystick lock) Available Operation section (Fine pitch) Available
Operation section (Digital display reset) Available Operation section (Illumination light intensity control) Available Measurement result file output Operation section (data output) Available