1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TM series SERIES 176 — Toolmakers' Microscopes (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Compact universal toolmakers' microscope that can be installed on any site.
• Newly designed LED illuminators provide enhanced observation for higher accuracy and resolution.
• Optional LED circular illuminator available for applications requiring all-round lighting.
• Achieves a maximum measuring height of 115mm despite the compact size.
• Installation of digimatic micrometer heads (MHD-50MB, option) facilitates makes measurement easy and precise.
• A vernier scale (Angle Index) built into the eyepiece mount enables accurate angular measurements.
• Overall magnification is 30X using the standard accessory lenses but can be changed to lie within the 20-200X range by using optional objectives and/or eyepieces.

Part Number
176-818
176-819
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Microscope head (Maximum height of workpiece) Cross-travel stage (Measuring range) Cross-travel stage (Table size) Cross-travel stage (Usable area of the stage glass) Main unit mass

฿ 999,999,999.00

TOOLMAKERS MICROSCOPES 1 Piece(s) 95 Day(s) TM-505B115mm50×50mm152×152mm96×96mm14kg

฿ 999,999,999.00

TOOLMAKERS MICROSCOPES 1 Piece(s) 3 Day(s) TM-1005B107mm100×50mm (An optional 50mm gauge block is required to cover full range. A CERA block is recommended.)240×152mm154×96mm15kg

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Observation image Erect Optical tube Monocular type (Vertical tilt angle: 60°)
Eyepiece protractor Resolution (graduation) : 1° / Rotation angle: 360°/ Resolution (angle): 6' / Adjustable zero point Eyepiece Standard accessory: 15X (field number: 13) / Options: 10X, 20X Objective lens Standard accessory: 2X / Options: 5X, 10X
Microscope head (Focusing method) Manual (Coarse feed) Illumination unit (Transmitted illumination) Stepless brightness adjustment / White LED light source / With green filter Illumination unit (Surface illumination) Oblique single-source type / Stepless brightness adjustment / White LED light source
Cross-travel stage (Maximum stage glass loading) 5kg Linear measurement method Micrometer head Resolution Depends on the micrometer head specifications (for MHD-50MB (164-163): 0.001mm)
Micrometer head travel range for MHD-50MB (164-163): 50mm Power supply 100 to 240VAC 50/60Hz Maximum power consumption: 4.2W