1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QM-Data200 SERIES 264 — 2-D Data Processing Unit (Part Number)

QM-Data200 SERIES 264 — 2-D Data Processing Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• 2-D Data Processor designed to perform arithmetic processing of XY coordinate data acquired from projectors and measuring microscopes, for local display or output to a printer.
• Informative color graphic displays on the large LCD screen make for easy measurement operations.
• One-key operation for combined measurements (circle-circle distance, etc.).
• The AI measurement function (automatic identification of measuring item) eliminates switching between the measurement command keys.
• Equipped with a measurement procedure teaching function and measuring position navigation in Repeat mode.
• The user menu function allows the user to register measurement commands or part programs to create custom menus.
• Tolerance zone testing of data processing results and various statistical processing routines for each item are available.
• Measurement result output to “MS-Excel”* in spreadsheet (CSV) format.
* Microsoft Excel is a registered trademark of Microsoft Corporation.
• Part programs and calculation results can be saved on a USB-compatible memory device.
• Two models are available: a stand-alone type with tilt system, and a flexible arm type that can be mounted on a Profile Projector.

Part Number
264-155
264-156
264-159
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Mass Resolution Applicable models (Conventional models) ABS point LAF (Laser AF) Edge sensor position correction External dimensions (W×H×D)

฿ 999,999,999.00

QM-DATA200 SERIES 264 1 Piece(s) 95 Day(s) Standard typeApprox. 2.9kg0.1μmPJ-A3000 series / PJ-H30 series / PV-5110 / PH-3515F / PH-A14 / MF series / MF-U seriesAvailable (Profile Projectors with OPTOEYE)260×242×310mm (including the stand section)

฿ 999,999,999.00

QM-DATA200 SERIES 264 1 Piece(s) 95 Day(s) Flexible arm typeApprox. 2.8kg0.1μmPJ-A3000 series / PJ-H30 series / PV-5110 / PH-3515F / PH-A14Available (Profile Projectors with OPTOEYE)318×153×275mm (when the arm is horizontal)

฿ 999,999,999.00

QM-DATA200 SERIES 264 1 Piece(s) 95 Day(s) Standard typeApprox. 2.9kg0.01μmHyperMF/MF-UAvailable (Automatic movement)Available260×242×310mm (including the stand section)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Detailed Type QM-Data200 Power supply 100 - 240V AC
Unit of measurement Length: mm / Angle: Switchable between decimal degree and sexagesimal notation Program function Creating, performing, and editing of the measurement procedures Statistical processing Number of data, maximum value, minimum value, mean value, standard deviation, range, histogram / Statistics classified by each measurement function (Statistics classified by each command)
Display unit Color graphic LCD (equipped with a backlight) Input/output XYZ: Data input from linear scales (Maximum number of axes: 3) / RS-232C 1 : Connection to an external PC / RS-232C 2 : Connection to a measuring unit counter / OPTOEYE: Connection to an OPTOEYE edge signal (OPTOEYE 200) / FS: For the connection to the foot switch / PRINTER: For the connection to an external printer / USB-MEMORY: For the connection to a USB memory Measurement result file output RS-232C output (CSV format, MUX-10 format)
Display language 16 languages (Japanese, English, German, French, Italian, Spanish, Portuguese, Cheskey, Chinese (simplified/traditional), Korean, Turkish, Swedish, Polish, Dutch, Hungarian) Maximum power consumption 17W (excluding optional accessories) Standard Accessories AC adapter / Power cable / Quick Operation Guide