(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• 2-D Data Processor designed to perform arithmetic processing of XY coordinate data acquired from projectors and measuring microscopes, for local display or output to a printer.
• Informative color graphic displays on the large LCD screen make for easy measurement operations.
• One-key operation for combined measurements (circle-circle distance, etc.).
• The AI measurement function (automatic identification of measuring item) eliminates switching between the measurement command keys.
• Equipped with a measurement procedure teaching function and measuring position navigation in Repeat mode.
• The user menu function allows the user to register measurement commands or part programs to create custom menus.
• Tolerance zone testing of data processing results and various statistical processing routines for each item are available.
• Measurement result output to “MS-Excel”* in spreadsheet (CSV) format.
* Microsoft Excel is a registered trademark of Microsoft Corporation.
• Part programs and calculation results can be saved on a USB-compatible memory device.
• Two models are available: a stand-alone type with tilt system, and a flexible arm type that can be mounted on a Profile Projector.
Part Number |
---|
264-159 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification | Mass | Resolution | Applicable models (Conventional models) | ABS point | LAF (Laser AF) | Edge sensor position correction | External dimensions (W×H×D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | QM-DATA200 SERIES 264 | 1 Piece(s) | 95 Day(s) | Standard type | Approx. 2.9kg | 0.01μm | HyperMF/MF-U | Available (Automatic movement) | Available | — | 260×242×310mm (including the stand section) |
Loading...
Product Type | Microscope Supplies | Detailed Type | QM-Data200 | Power supply | 100 - 240V AC |
---|---|---|---|---|---|
Unit of measurement | Length: mm / Angle: Switchable between decimal degree and sexagesimal notation | Program function | Creating, performing, and editing of the measurement procedures | Statistical processing | Number of data, maximum value, minimum value, mean value, standard deviation, range, histogram / Statistics classified by each measurement function (Statistics classified by each command) |
Display unit | Color graphic LCD (equipped with a backlight) | Input/output | XYZ: Data input from linear scales (Maximum number of axes: 3) / RS-232C 1 : Connection to an external PC / RS-232C 2 : Connection to a measuring unit counter / OPTOEYE: Connection to an OPTOEYE edge signal (OPTOEYE 200) / FS: For the connection to the foot switch / PRINTER: For the connection to an external printer / USB-MEMORY: For the connection to a USB memory | Measurement result file output | RS-232C output (CSV format, MUX-10 format) |
Display language | 16 languages (Japanese, English, German, French, Italian, Spanish, Portuguese, Cheskey, Chinese (simplified/traditional), Korean, Turkish, Swedish, Polish, Dutch, Hungarian) | Maximum power consumption | 17W (excluding optional accessories) | Standard Accessories | AC adapter / Power cable / Quick Operation Guide |
How can we improve?
How can we improve?