(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Compact microscope unit equipped with an eyepiece observation section. Suitable for inspecting metal surfaces, semiconductors, liquid crystal substrates, resin, etc.
• A versatile microscope head typically used as an OEM product suitable for fitting to specialist machines, such as those designed for inspection and repair of semiconductor wafers using YAG (near-infrared, visible, near-ultraviolet, or ultraviolet) lasers*.
* The performance and safety of the laser-equipped system products is not guaranteed.
Applications: cutting, trimming, correcting, marking of semiconductor circuits / clearing & processing of thin films (insulation films), repairing (correcting failure) of liquid crystal color filters. Also suited for use as the optical observation section for a prober analyzing semiconductor failures.
• Usable in infrared optical systems*. Applications: internal observation of silicon systems; spectral characteristics analysis using infrared.
* An infrared source and infrared camera are necessary.
• Models supporting BF (Bright field), DF (Dark field), Polarization, and Differential Interference Contrast (DIC) are available.
• Koehler illumination equipped with an aperture diaphragm is provided as standard on the surface illumination optical system.
• The inwardly slanting turret and ultra-long working distance objective lens maintains the high operability under the microscope. Koehler illumination is equipped with the aperture diaphragm as standard on the surface illumination optical system.
Part Number |
---|
378-185-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Camera Mounting Direction | Mass | Objective, optional (for laser-cutting) | Loading | Tilt angle | Optical pass ratio | Protective filter | Tube lens | Applicable laser |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | FS-70 SERIES SERIES 378 | 1 Piece(s) | 95 Day(s) | FS70Z-TH | C-mount (using optional adapter B*1) | 7.5kg | — | 13.2kg | 0° - 20° | Switchable type (Eyepiece/Tube = 100/0: 0/100) | — | 1X - 2X zoom | — |
Loading...
Product Type | Microscope Supplies | Observed Image | Erect image | Illumination | Reflective illumination for bright field (Koehler illumination, with aperture diaphragm) 12V 100W fiber-optics, stepless adjustment, light guide length: 1.5m |
---|---|---|---|---|---|
Objective (optional) | M Plan Apo, / M Plan Apo SL / G Plan Apo | Optical tube | Siedentopf, adjustable interpupillary distance range: 51 - 76mm | Focus adjust | 50mm travel range with concentric coarse (3.8mm/rev) and fine (0.1mm/rev) focusing wheels (right / left) |
Field number | 24mm |
How can we improve?
How can we improve?