1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FS series objective lens SERIES 378 — Ultra-long working distance objective lens (Part Number)

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,084.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M/BD Plan Apo (M Plan Apochromat Brightfield and Darkfield) series features the image evenness in the entire view field needed to achieve high color reproducibility.
• The following objective lenses support a wide range of wavelength including near infrared, visible, and ultraviolet lasers. Speciallty LCD laser objedtives are available: M/LCD Plan NIR (-HR) series (Near-infrared calibration lenses for laser processing featuring ultra-long working distances), M/LCD Plan NUV series (Near-ultraviolet lenses), M Plan UV series (Ultraviolet lenses), and G Plan Apo series (Cover Glass corrected lenses that allow focusing through a window as in vacuum and high temperature applications).
• Uses environment-friendly glass (including no lead or arsenic) for the lens material (of the specified models).

Part Number
378-753-6
378-802-6SALE
378-803-3SALE
378-804-3SALE
378-805-3SALE
378-806-3SALE
378-807-3SALE
378-809-5SALE
378-810-3SALE
378-813-3SALE
378-814-4SALE
378-815-4SALE
378-820-6
378-822-5SALE
378-830-7SALE
378-832-7SALE
378-833-7SALE
378-834-7SALE
378-835-7SALE
378-836-7SALE
378-838-8
378-839-5SALE
378-844-15
378-847SALE
378-848-3SALE
378-863-5SALE
378-867-5
378-868-5
378-888-6SALE
378-890-6
378-891-6
378-892-7
378-893-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Magnification
(x)
Resolution R
(µm)
Number of Aperture NA Specification Mass Dimensions (WxD) f R D.F. View field 1 View field 2 f266 f550

฿ 999,999,999.00

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 50X-0.42LCD Plan Apo NUV350g14.53mm4mm0.7μm1.6μmø0.48mm0.10x0.13mm--

฿ 28,084.00

฿ 19,824.50

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 5X-0.14M Plan Apo230g34.0mm40mm2.0µm14.0µmø4.8mm0.96x1.28mm--

฿ 33,817.00

฿ 23,871.42

M PLAN APO/M PLAN APO HR 1 Piece(s) 25 Day(s) 10X-0.28M Plan Apo240g34.0mm20mm1.0µm3.5µmø2.4mm0.48x0.64mm--

฿ 76,900.00

฿ 54,283.71

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 20X-0.42M Plan Apo270g20.0mm10mm0.7µm1.6µmø1.2mm0.24x0.32mm--

฿ 103,667.00

฿ 73,178.54

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 50X-0.55M Plan Apo290g13.0mm4mm0.5µm0.9µmø0.48mm0.10x0.13mm--

฿ 120,000.00

฿ 84,708.00

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 100X-0.7M Plan Apo320g6.0mm2mm0.4µm0.6µmø0.24mm0.05x0.06mm--

฿ 58,667.00

฿ 41,413.04

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 7.5X-0.21M Plan Apo240g35.0mm26.67mm1.3µm6.2µmø3.6mm0.64x0.85mm--

฿ 152,350.00

฿ 107,543.87

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 10X-0.28M Plan Apo NUV255g30.5mm20mm1μm3.5μmø2.4mm0.48x0.64mm--

฿ 82,050.00

฿ 57,919.10

M PLAN APO SL 1 Piece(s) 95 Day(s) 20X-0.28-240g30.5mm10mm1.0µm3.5µmø1.2mm0.24x0.32mm--

฿ 129,400.00

฿ 91,343.46

M PLAN APO SL 1 Piece(s) 95 Day(s) 100X-0.55-290g13.0mm2mm0.5µm0.9µmø0.24mm0.05x0.06mm--

฿ 172,050.00

฿ 121,450.10

M PLAN APO/M PLAN APO HR 1 Piece(s) 95 Day(s) 50X-0.75M Plan Apo HR400g5.2mm4mm0.4μm0.49μmø0.48mm0.10x0.13mm--

฿ 196,167.00

฿ 138,474.29

M PLAN APO/M PLAN APO HR 1 Piece(s) 95 Day(s) 100X-0.9M Plan Apo HR410g1.3mm2mm0.3μm0.34μmø0.24mm0.05x0.06mm--

฿ 999,999,999.00

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 50X-0.42LCD Plan Apo NUV350g14.76mm In air4mm0.7μm1.6μmø0.48mm0.10x0.13mm--

฿ 39,850.00

฿ 28,130.12

NEAR-INFRARED RADIATION 1 Piece(s) 95 Day(s) 5X-0.14M Plan Apo NIR220g37.5mm40mm2.0μm14.0μmø4.8mm0.96x1.28mm--

฿ 60,867.00

฿ 42,966.02

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 7.5X-0.21BD Plan Apo350g34.0mm26.67mm1.3μm6.2μmø3.6mm0.64x0.85mm--

฿ 35,134.00

฿ 24,801.09

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 5X-0.14BD Plan Apo350g34.0mm40mm2.0μm14.0μmø4.8mm0.96x1.28mm--

฿ 40,734.00

฿ 28,754.13

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 10X-0.28BD Plan Apo350g34.0mm20mm1.0μm3.5μmø2.4mm0.48x0.64mm--

฿ 93,817.00

฿ 66,225.42

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 20X-0.42BD Plan Apo400g20.0mm10mm0.7μm1.6μmø1.2mm0.24x0.32mm--

฿ 125,134.00

฿ 88,332.09

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 50X-0.55BD Plan Apo440g13.0mm4mm0.5μm0.9μmø0.48mm0.10x0.13mm--

฿ 140,734.00

฿ 99,344.13

BD PLAN APO/BD PLAN APO HR 1 Piece(s) 95 Day(s) 100X-0.7BD Plan Apo460g6.0mm2mm0.4μm0.6μmø0.24mm0.05x0.06mm--

฿ 999,999,999.00

ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 50X0.7μm0.41-400g12.0mm--1.6μmø0.48mm0.10x0.13mm4mm4.5mm

฿ 1,260,650.00

฿ 593,261.89

ULTRAVIOLET RADIATION 1 Piece(s) 92 Day(s) 80X0.5μm0.55-380g10.0mm--0.9μmø0.3mm0.06x0.08mm2.5mm2.9mm

฿ 999,999,999.00

ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 10X1.1μm0.25-310g20.0mm--4.4μmø2.4mm0.48x0.64mm20mm20.3mm

฿ 148,234.00

฿ 104,638.38

GLASS THICKNESS T 3.5MM 1 Piece(s) 95 Day(s) 20X-0.28-270g29.42mm In air10mm1.0µm3.5µmø1.2mm0.24x0.32mm--

฿ 161,900.00

฿ 114,285.21

GLASS THICKNESS T 3.5MM 1 Piece(s) 95 Day(s) 50X-0.5-320g13.89mm In air4mm0.6µm1.1µmø0.48mm0.10x0.13mm--

฿ 378,367.00

฿ 267,089.27

NEAR-INFRARED RADIATION 1 Piece(s) 95 Day(s) 50X-0.65M Plan Apo NIR HR450g10mm4mm0.4μm0.7μmø0.48mm0.10x0.13mm--

฿ 999,999,999.00

NEAR-INFRARED RADIATION 1 Piece(s) 95 Day(s) 20X-0.4-350g25.5mm10mm0.7μm1.7μmø1.2mm0.24x0.32mm--

฿ 999,999,999.00

NEAR-INFRARED RADIATION 1 Piece(s) 95 Day(s) 50X-0.42-375g25.5mm4mm0.7μm1.6μmø0.48mm0.10x0.13mm--

฿ 747,125.00

฿ 351,597.03

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 92 Day(s) 50X-0.65M Plan Apo NUV HR500g10.00mm4mm0.42μm0.65μmø0.48mm0.10x0.13mm--

฿ 999,999,999.00

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 20X-0.4LCD Plan Apo NUV340g16.96mm In air10mm0.7μm1.7μmø1.2mm0.24x0.32mm--

฿ 999,999,999.00

NEAR-ULTRAVIOLET RADIATION 1 Piece(s) 95 Day(s) 50X-0.65LCD Plan Apo NUV HR500g9.76mm4mm0.4μm0.7μmø0.48mm0.10x0.13mm--

฿ 999,999,999.00

ULTRAVIOLET RADIATION AND 1 Piece(s) 95 Day(s) 20X0.8μm0.36-330g15.0mm--2.1μmø1.2mm0.24x0.32mm10mm10.4mm

฿ 999,999,999.00

ULTRAVIOLET RADIATION AND 1 Piece(s) 95 Day(s) 50X0.7μm0.41-400g12.4mm--1.6μmø0.48mm0.10x0.13mm4mm4.5mm

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies