1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FS series objective lens SERIES 378 — Ultra-long working distance objective lens (Part Number)

M PLAN APO/M PLAN APO HR

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,084.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M/BD Plan Apo (M Plan Apochromat Brightfield and Darkfield) series features the image evenness in the entire view field needed to achieve high color reproducibility.
• The following objective lenses support a wide range of wavelength including near infrared, visible, and ultraviolet lasers. Speciallty LCD laser objedtives are available: M/LCD Plan NIR (-HR) series (Near-infrared calibration lenses for laser processing featuring ultra-long working distances), M/LCD Plan NUV series (Near-ultraviolet lenses), M Plan UV series (Ultraviolet lenses), and G Plan Apo series (Cover Glass corrected lenses that allow focusing through a window as in vacuum and high temperature applications).
• Uses environment-friendly glass (including no lead or arsenic) for the lens material (of the specified models).

Part Number
378-807-3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Magnification
(x)
Resolution R
(µm)
Number of Aperture NA Specification Mass Dimensions (WxD) f R D.F. View field 1 View field 2 f266 f550

฿ 58,667.00

฿ 41,413.04

M PLAN APO/M PLAN APO HR 1 Piece(s) 50 Day(s) 7.5X-0.21M Plan Apo240g35.0mm26.67mm1.3µm6.2µmø3.6mm0.64x0.85mm--

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies

Please check the type/dimensions/specifications of the part 378-807-3 in the FS series objective lens SERIES 378 — Ultra-long working distance objective lens series.

Products with similar specification

Part Number
378-804-3
378-805-3
378-806-3
378-809-5
378-810-3
378-813-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Magnification
(x)
Resolution R
(µm)
Number of Aperture NA Specification Mass Dimensions (WxD) f R D.F. View field 1 View field 2 f266 f550

฿ 76,900.00

1 Piece(s) 50 Day(s) 20X-0.42M Plan Apo270g20.0mm10mm0.7µm1.6µmø1.2mm0.24x0.32mm--

฿ 103,667.00

1 Piece(s) 50 Day(s) 50X-0.55M Plan Apo290g13.0mm4mm0.5µm0.9µmø0.48mm0.10x0.13mm--

฿ 120,000.00

1 Piece(s) 50 Day(s) 100X-0.7M Plan Apo320g6.0mm2mm0.4µm0.6µmø0.24mm0.05x0.06mm--

฿ 152,350.00

1 Piece(s) 95 Day(s) 10X-0.28M Plan Apo NUV255g30.5mm20mm1μm3.5μmø2.4mm0.48x0.64mm--

฿ 82,050.00

1 Piece(s) 95 Day(s) 20X-0.28-240g30.5mm10mm1.0µm3.5µmø1.2mm0.24x0.32mm--

฿ 129,400.00

1 Piece(s) 95 Day(s) 100X-0.55-290g13.0mm2mm0.5µm0.9µmø0.24mm0.05x0.06mm--