1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual swan-neck light pipe for Measuring Microscope (Part Number)

DUAL SWAN-NECK LIGHT PIPE

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Measuring Microscope

Part Number
176-343
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

DUAL SWAN-NECK LIGHT PIPE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Applicable microscopes MF / MF-U models Light source Halogen bulb (12V, 100W) (517181: Halogen bulb)
Length of fiber cable 700mm Dimensions (W x D x H) Light unit: 235 x 76 x 120mm