(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Solar powered
An environmentally friendly measuring instrument that does not require batteries, eliminating the hassle and cost of battery replacement. Can operate under minimum light conditions of 40 lux—lower than the level in a warehouse.
• Built-in recharger
The large-capacity built-in reservoir capacitor allows you to use the indicator
for long periods of time under light conditions below the minimum level.
• User-friendly buttons.
All functions can be accessed by using the two or three large buttons on the front of the indicator.
• Origin recorded even if display disappears.
The indicator includes an ABS (absolute) sensor that allows the previously set origin to be restored even if the display disappears due to insufficient light, making it easy to resume measurement. This feature makes ID-SS ideal for long-time or multi-point measurement.
Part Number |
---|
543-501 |
543-501B |
543-502 |
543-506 |
543-506B |
543-507B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Remarks | Accuracy (Overall) | Accuracy (Hysteresis) | Accuracy (Repeatability) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,567.00 ฿ 7,211.98 | ID-S112MS | 1 Piece(s) | 50 Day(s) | .00005”/0.001mm | With lug | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | ||
฿ 10,567.00 ฿ 7,211.98 | ID-S112MSB | 1 Piece(s) | 50 Day(s) | .00005”/0.001mm | Flat | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | ||
฿ 10,567.00 ฿ 7,211.98 | ID-S112ES | 1 Piece(s) | 50 Day(s) | .00005”/0.001mm | With lug | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | ||
฿ 5,550.00 ฿ 3,787.88 | ID-S1012MS | 1 Piece(s) | 50 Day(s) | .0005/0.01mm | With lug | ±.0010”/0.02mm | .0010”/0.02mm | .005”/0.01mm | ||
฿ 5,550.00 ฿ 3,787.88 | ID-S1012MSB | 1 Piece(s) | 50 Day(s) | .0005/0.01mm | Flat | ±.0010”/0.02mm | .0010”/0.02mm | .005”/0.01mm | ||
฿ 5,550.00 ฿ 3,787.88 | ID-S1012ESB | 1 Piece(s) | 50 Day(s) | .0005/0.01mm | Flat | ±.0010”/0.02mm | .0010”/0.02mm | .005”/0.01mm |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital | Measuring Range(mm) | .5” |
---|
How can we improve?
How can we improve?