(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Run-out/MAX/MIN Hold function enables GO/±NG judgement for peak or difference values.
• Simple operation of many functions with five buttons and status icons.
• Wide LCD and new analog bar graph are now standard on all models.
• Sampling is performed fifty times per second for accurate detection of maximum and minimum values.
Part Number |
---|
543-301 |
543-302 |
543-302B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Weight |
---|---|---|---|---|---|---|---|
฿ 16,222.21 ฿ 11,081.39 | DM INDICATOR ID-C112AMX | 1 Piece(s) | 22 Day(s) | w/lug | 180 g | ||
฿ 16,222.21 ฿ 11,081.39 | ID-C112AEX | 1 Piece(s) | 45 Day(s) | w/lug | 195 g | ||
฿ 16,050.00 ฿ 10,965.36 | DM INDICATOR ID-C112AEXB | 1 Piece(s) | 45 Day(s) | flat-back | 170 g |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital | Measuring Range(mm) | .5"/12.7mm |
---|---|---|---|---|---|
Resolution | .00005/.0001/.0005"/ 0.001/0.01mm | Accuracy | ±.00010" / 0.003mm | Hysteresis | .00010" / 0.002mm |
Repeatability | .00010" / 0.002mm | Power supply | CR2032 x 1 pc. | Battery life | Approx. 1 year |
How can we improve?
How can we improve?