(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial Gauge,ANSI/AGD Type
Part Number |
---|
2804SB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,503.00 ฿ 4,435.05 | DIAL INDICATOR .0001-.05 | 1 Piece(s) | 50 Day(s) | 2.0 or less | Flat-back | .0001” | 0-10 | ±.00003” | ±.0001” / ±.0001” / ±.0002” | .05” (.01”) | .0001” |
Loading...
Use | Standard Type |
---|
Please check the type/dimensions/specifications of the part 2804SB-10 in the SERIES 2 — Standard Type, Inch Reading series.
Part Number |
---|
2414A |
2414S |
2415S |
2805S-10 |
2805SB-10 |
2905S-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,100.00 | 1 Piece(s) | 5 Day(s) | 1.8 or less | w/ lug | .001” | 0-100 | ±.001" | - | .5” (.01”) | ±.001" | ||
฿ 2,884.00 | 1 Piece(s) | 46 Day(s) | 1.8 or less | w/ lug | .001” | ±0-100 | ±.0002” | ±.001” / ±.001” / ±.001” | .5” (.1”) | .0002” | ||
฿ 3,500.00 | 1 Piece(s) | 46 Day(s) | 1.8 or less | w/ lug | .001” | 0-50-0 | ±.0002” | ±.001” / ±.001” / ±.001” | .5” (.1”) | .0002” | ||
฿ 4,541.94 | 1 Piece(s) | 45 Day(s) | 2.0 or less | w/ lug | .0001” | 0-5-0 | ±.00003” | ±.0001” / ±.0001” / ±.0002” | .05” (.01”) | .0001” | ||
฿ 4,767.00 | 1 Piece(s) | 50 Day(s) | 2.0 or less | Flat-back | .0001” | 0-5-0 | ±.00003” | ±.0001” / ±.0001” / ±.0002” | .05” (.01”) | .0001” | ||
฿ 4,767.00 | 1 Piece(s) | 50 Day(s) | 2.0 or less | w/ lug | .0001” | 10-0 | ±.00003” | ±.0001” / ±.0001” / ±.0002” | .05” (.01”) | .0001” |
How can we improve?
How can we improve?