SERIES 2 — Standard Type, Inch Reading(Measuring Range: 0.025-1inch)

Caution
- Product pictures are for reference only !!!!
Product Description
[Features]
· Dust-proof performance has been improved by eliminating the through-screw for the outer frame clamp. Prevents dirt and oil from entering from outside.
· The outer frame is made of a material with improved impact resistance and oil resistance. Furthermore, the shape of the large plate has been improved to improve readability.
· By adopting a newly shaped stem bush, the spindle can operate smoothly no matter where on the stem it is clamped (maximum tightening torque of 150 Ncm when tightening one M5 screw).
· Anti-fouling and anti-reflection coating applied to the surface. Dirt and glare are reduced, improving visibility.