(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1011S-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,217.00 ฿ 3,552.78 | DIAL INDICATOR DG 0.002-0.5MM | 1 Piece(s) | 50 Day(s) | 1.5 or less | Series 1 / w/ lug | 0.002mm | 0-10-0 | ±1µm | ±2µm / ±2µm / — | 0.5mm (0.2mm) | 2µm |
Loading...
Use | Standard Type |
---|
Please check the type/dimensions/specifications of the part 1011S-11 in the ANSI/AGD Type Metric Dial Indicator with ø3/8" Stem and #4-48UNF-Thread Contact Point Compatible Type series.
Part Number |
---|
1010S-11 |
1011SB-11 |
1044S-01 |
1045S-01 |
1045SB-01 |
1230S-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,217.00 | 1 Piece(s) | 50 Day(s) | 1.5 or less | Series 1 / w/ lug | 0.002mm | 0-20 | ±1µm | ±2µm / ±2µm / — | 0.5mm (0.2mm) | 2µm | ||
฿ 5,134.00 | 1 Piece(s) | 50 Day(s) | 1.5 or less | Series 1 / Flat-back | 0.002mm | 0-10-0 | ±1µm | ±2µm / ±2µm / — | 0.5mm (0.2mm) | 2µm | ||
฿ 3,050.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / w/ lug | 0.01mm | ±0-100 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,050.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / w/ lug | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,000.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / Flat-back | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,817.00 | 1 Piece(s) | 50 Day(s) | 1.4 or less | Series 1 / w/ lug | 0.01mm | 0-100 | ±2µm | ±10µm / ±10µm / — | 2.5mm (1mm) | 3µm |
How can we improve?
How can we improve?