1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ANSI/AGD Type Metric Dial Indicator with ø3/8" Stem and #4-48UNF-Thread Contact Point Compatible Type (1010S-11)

DIAL INDICATOR DG 0.002-0.5MM

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1010S-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 5,217.00

฿ 3,552.78

DIAL INDICATOR DG 0.002-0.5MM 1 Piece(s) 50 Day(s) 1.5 or lessSeries 1 / w/ lug0.002mm0-20±1µm±2µm / ±2µm / —0.5mm (0.2mm)2µm

Loading...

  1. 1

Basic Information

Use Standard Type

Please check the type/dimensions/specifications of the part 1010S-11 in the ANSI/AGD Type Metric Dial Indicator with ø3/8" Stem and #4-48UNF-Thread Contact Point Compatible Type series.

Products with similar specification

Part Number
1011S-11
1011SB-11
1044S-01
1045S-01
1045SB-01
1230S-01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring force
(N)
Specifications Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 5,217.00

1 Piece(s) 50 Day(s) 1.5 or lessSeries 1 / w/ lug0.002mm0-10-0±1µm±2µm / ±2µm / —0.5mm (0.2mm)2µm

฿ 5,134.00

1 Piece(s) 50 Day(s) 1.5 or lessSeries 1 / Flat-back0.002mm0-10-0±1µm±2µm / ±2µm / —0.5mm (0.2mm)2µm

฿ 3,050.00

1 Piece(s) 45 Day(s) 1.4 or lessSeries 1 / w/ lug0.01mm±0-100±3µm±10µm / ±10µm / ±13µm5mm (1mm)3µm

฿ 3,050.00

1 Piece(s) 45 Day(s) 1.4 or lessSeries 1 / w/ lug0.01mm0-50-0±3µm±10µm / ±10µm / ±13µm5mm (1mm)3µm

฿ 3,000.00

1 Piece(s) 45 Day(s) 1.4 or lessSeries 1 / Flat-back0.01mm0-50-0±3µm±10µm / ±10µm / ±13µm5mm (1mm)3µm

฿ 3,817.00

1 Piece(s) 50 Day(s) 1.4 or lessSeries 1 / w/ lug0.01mm0-100±2µm±10µm / ±10µm / —2.5mm (1mm)3µm