1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Long ABSOLUTE Digimatic Caliper 500 Series - With Exclusive ABSOLUTE Encoder Technology (Part Number)

DM CALIPER CD-18C

Vernier Caliper, Long ABSOLUTE Digimatic Caliper 500 Series - With Exclusive ABSOLUTE Encoder Technology
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,891.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Long Digital caliper incorporating an ABSOLUTE scale and available with a measuring range
from 450mm to 1000mm.
• Allows step measurement.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.

Part Number
500-505-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,891.06

฿ 20,424.56

DM CALIPER CD-18C 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Measuring range(inch) 0 - 18

Please check the type/dimensions/specifications of the part 500-505-10 in the Vernier Caliper, Long ABSOLUTE Digimatic Caliper 500 Series - With Exclusive ABSOLUTE Encoder Technology series.