1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QuantuMike SERIES 293 — IP65 Micrometer with 2mm/rev Spindle Feed (Part Number)

QuantuMike SERIES 293 — IP65 Micrometer with 2mm/rev Spindle Feed
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,103.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Faster measurement is achieved by using a coarser thread which feeds the spindle by 2mm per revolution of the thimble. This increase in thread lead has been made possible thanks to new high precision thread cutting and testing techniques.
• QuantuMike is equipped with a function lock feature to prevent the origin point being moved by mistake during measurement.
• A graduated scale is provided on the sleeve for use with a reference mark on the thimble so that every millimeter displacement can be checked to provide extra confidence.
• The patented ratchet thimble mechanism (Patent registered in Japan, USA, China, Germany, UK and France) helps ensure repeatable results by transmitting microvibrations along the spindle to the contact face to provide a constant measuring force and encourage good contact with the workpiece. The ratchet works from the thimble as well as the speeder so it is always easy to use – even when making measurements one-handed. The sound of the ratchet provides the user with a sense of confidence and the speeder enables the rapid spindle feed needed when measuring widely different dimensions.
• A statistical process control system and a measurement network system can be established to share information regarding quality with a model equipped with the data output function.
• There is a lineup of convenient Interface Input Tools which enable the conversion of measurement data to keyboard signals and directly input them to cells in off-the-shelf spreadsheet software such as Excel.
• Excellent resistance against oil, water and dust (IP65 protection level) enables this product to be used in machining situations that include splashing coolant fluid.
• Measuring faces: Carbide.

Part Number
293-140-30SALE
293-141-30SALE
293-142-30SALE
293-143-30SALE
293-146-30SALE
293-147-30SALE
293-148-30SALE
293-180-30SALE
293-181-30SALE
293-182-30SALE
293-183-30SALE
293-185-30SALE
293-186-30SALE
293-187-30SALE
293-188-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)
Resolution Accuracy Flatness Parallelism Measuring Range (inch) Specifications

฿ 10,335.91

฿ 7,059.43

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 252650.001mm±1μm0.3μm1μm-with SPC data output

฿ 11,820.23

฿ 7,705.61

DM MICROMETER MDE-50MX 1 Piece(s) 5 Day(s) 25 - 503250.001mm±1μm0.3μm1μm-with SPC data output

฿ 12,703.42

฿ 8,671.35

DM MICROMETER MDE-75MX 1 Piece(s) 5 Day(s) 50 - 754650.001mm±1μm0.3μm2μm-with SPC data output

฿ 13,937.83

฿ 9,518.14

DM MICROMETER MDE-100MX 1 Piece(s) 45 Day(s) 75 - 1006200.001mm±2μm0.3μm2μm-with SPC data output

฿ 10,320.14

฿ 7,046.59

DM MICROMETER MDE-50PX 1 Piece(s) 5 Day(s) 25 - 503250.001mm±1μm0.3μm1μm-without SPC data output

฿ 12,121.75

฿ 8,281.58

DM MICROMETER MDE-75PX 1 Piece(s) 5 Day(s) 50 - 754650.001mm±1μm0.3μm2μm-without SPC data output

฿ 13,104.54

฿ 8,953.02

DM MICROMETER MDE-100PX 1 Piece(s) 50 Day(s) 75 - 1006200.001mm±2μm0.3μm2μm-without SPC data output

฿ 11,486.23

฿ 7,834.76

DM MICROMETER MDE-1MX 1 Piece(s) 5 Day(s) -265.00005"/ 0.001mm±.00005”.000012”.00004”0 - 1with SPC data output

฿ 12,554.72

฿ 8,564.83

DM MICROMETER MDE-2MX 1 Piece(s) 5 Day(s) -325.00005"/ 0.001mm±.00005”.000012”.00004”1 - 2with SPC data output

฿ 14,087.33

฿ 9,624.46

DM MICROMETER MDE-3MX 1 Piece(s) 50 Day(s) -465.00005"/ 0.001mm±.00005”.000012”.00008”2 - 3with SPC data output

฿ 14,972.06

฿ 10,224.42

DM MICROMETER MDE-4MX 1 Piece(s) 50 Day(s) -620.00005"/ 0.001mm±.0001”.000012”.00008”3 - 4with SPC data output

฿ 9,103.04

฿ 6,223.75

DM MICROMETER MDE-1PX 1 Piece(s) 5 Day(s) -265.00005"/ 0.001mm±.00005”.000012”.00004”0 - 1without SPC data output

฿ 10,603.45

฿ 7,234.73

DM MICROMETER MDE-2PX 1 Piece(s) 50 Day(s) -325.00005"/ 0.001mm±.00005”.000012”.00004”1 - 2without SPC data output

฿ 13,222.39

฿ 9,024.28

DM MICROMETER MDE-3PX 1 Piece(s) 50 Day(s) -465.00005"/ 0.001mm±.00005”.000012”.00008”2 - 3without SPC data output

฿ 13,304.64

฿ 9,081.75

DM MICROMETER MDE-4PX 1 Piece(s) 50 Day(s) -620.00005"/ 0.001mm±.0001”.000012”.00008”3 - 4without SPC data output

Loading...

  1. 1