1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Metal Micrometers SERIES 389, 118 (Part Number)

Sheet Metal Micrometers SERIES 389, 118
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,968.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures thickness of sheet metal.
• IP65 water/dust protection (series 389).
• Measuring faces: Carbide
• Profile of measuring faces: Flat-Flat, Spherical-Flat and Spherical-Spherical.
• Equipped with Ratchet Stop for constant measuring force.

Part Number
118-107SALE
118-112SALE
118-116SALE
118-120SALE
118-129SALE
389-351-30SALE
389-352-30SALE
389-361-30SALE
389-362-30SALE
389-371-30SALE
389-372-30SALE
389-714SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Surface Resolution Accuracy Graduation Measuring Range (inch) Specifications Throat depth

฿ 11,539.24

฿ 7,870.92

MICROMETER PMU12-1 IN 1 Piece(s) 92 Day(s) F-F-±.00025".001"0 - 1Analog12"

฿ 7,969.00

฿ 5,434.86

MICROMETER PMU6-2 IN 1 Piece(s) 92 Day(s) F-F-±.0002".001"1 - 2Analog6"

฿ 5,968.75

฿ 4,071.28

MICROMETER PMUS6-1V 1 Piece(s) 92 Day(s) S-F-±.0002".0001"0 - 1Analog6"

฿ 7,185.93

฿ 4,905.83

MICROMETER PMUD6-1V 1 Piece(s) 50 Day(s) S-S-±.0002".0001"0 - 1Analog6"

฿ 6,752.91

฿ 4,612.24

MICROMETER PMU6-1 IN V 1 Piece(s) 92 Day(s) F-F-±.0002".0001"0 - 1Analog6"

฿ 14,837.40

฿ 10,129.49

PMU6-1MX 1 Piece(s) 45 Day(s) F-F.00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)6"

฿ 19,322.21

฿ 13,200.93

PMU6-2MX 1 Piece(s) 50 Day(s) F-F.00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)6"

฿ 16,322.17

฿ 11,152.94

PMUS6-1MX 1 Piece(s) 50 Day(s) S-F.00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)6"

฿ 19,439.33

฿ 13,271.23

PMUS6-2MX 1 Piece(s) 50 Day(s) S-F.00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)6"

฿ 15,555.03

฿ 10,624.09

PMUD6-1MX 1 Piece(s) 45 Day(s) S-S.00005"/ 0.001mm±.0002"-0 - 1Digimatic (LCD)6"

฿ 19,921.87

฿ 13,600.66

PMUD6-2MX 1 Piece(s) 50 Day(s) S-S.00005"/ 0.001mm±.0002"-1 - 2Digimatic (LCD)6"

฿ 30,192.57

฿ 20,624.54

DM MICROMETER PMU12-1MB 1 Piece(s) 50 Day(s) F-F.00005"/ 0.001mm±.00025"-0 - 1Digimatic (LCD)12"

Loading...

  1. 1