1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads Series 110 — Differential Screw Thread Translator (Extra-Fine Feed) Type (Part Number)

Micrometer Heads Series 110 — Differential Screw Thread Translator (Extra-Fine Feed) Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,418.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The differential movement of spindle threads and nuts allows ultra-fine feeding.

Part Number
110-101SALE
110-102SALE
110-105SALE
110-106SALE
110-111SALE
110-502SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Graduation Measuring Range (inch) Spindle end Graduation features Stem diameter

฿ 11,318.91

฿ 7,728.55

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 2.5±5µm/±1.5µm0.001mm-Flat (carbide tip)Standard12mm

฿ 11,953.34

฿ 8,165.33

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 2.5±5µm/±1.5µm0.0001mm-Flat (carbide tip)Fine12mm

฿ 7,418.85

฿ 5,070.78

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 1±3µm/±1.5µm0.001mm-Flat (carbide tip)Standard12mm

฿ 7,635.95

฿ 5,212.30

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 1±3µm/±1.5µm0.0001mm-Flat (carbide tip)Fine12mm

฿ 12,552.88

฿ 8,576.13

MICROMETER HEAD MHF2-.05 1 Piece(s) 92 Day(s) -±.00025"/±.00006".00002"0 - .05Flat (carbide tip)Standard.5"

฿ 13,653.30

฿ 9,329.30

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) Thimble (fine) 0 - 0.2 / Thimble (coarse) 0 - 13±3µm/±1.5µmThimble (fine) 0.0005mm / Thimble (coarse) 0.01mm-Spherical (SR3)Dual scales; 0.2mm fine-feed range9.5mm

Loading...

  1. 1

Basic Information

Type Micrometer Head Stem w/ clamp nut